您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
QA認證資訊
目錄: DIM
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DIM
Compression Springs - Stainless steel wire to UNI EN 10270.3 - NS 1.4310
DIM
COMPRESSION SPRINGS
Powered by
CAD模型選擇
{dim/compression_springs/compression_springs_2.prj},{NB=D22050},{PARTNR1=D12050},{PARTNR2=D22050},{MAT=STAINLESS STEEL WIRE},{D=1.00},{DM=12.5},{L0=24.0},{L1=9.4},{DA=10.8},{DF=14.4},{N=3.5},{P1X=21.97},{P1Y=18.30},{C1=1.49},{C2=1.24},{F1=1,69},{LBL=2,1336},{EW=0},{WR=1},{GEW=0,0125},{ES=1},{TOL=All dimensions and forces to UNI EN 15800},{SURFIN=Oiled for steel wire springs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNR
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d - Wire diameter
[mm]
DE
De - Outside diameter
[mm]
DM
Dm - Mean coil diameter
[mm]
L0
L0 - Free length
[mm]
L1
L1 - Loaded height
[mm]
DA
Da - Axle diameter inside spring
[mm]
DF
Df - Hole diameter outside spring
[mm]
N
Number of coils
[mm]
P1
Load at L1
[mm]
C
P/f = Rate
[N/mm]
TOL
Tolerance
ⁿ/ₐ
SURFIN
Surface Finish
ⁿ/ₐ
D20100
D20100
Stainless steel wire to U...
0.20
1.20
1.0
2.0
1.4
0.6
1.4
3.5
2.14
4.09
All dimensions and forces...
Oiled for steel wire spri...
D20110
D20110
Stainless steel wire to U...
0.20
1.20
1.0
2.7
1.9
0.6
1.4
5.5
2.14
2.60
All dimensions and forces...
Oiled for steel wire spri...
D20120
D20120
Stainless steel wire to U...
0.20
1.20
1.0
3.9
2.6
0.6
1.4
8.5
2.14
1.69
All dimensions and forces...
Oiled for steel wire spri...
D20130
D20130
Stainless steel wire to U...
0.20
1.20
1.0
5.5
3.6
0.6
1.4
12.5
2.14
1.15
All dimensions and forces...
Oiled for steel wire spri...
D20140
D20140
Stainless steel wire to U...
0.20
1.20
1.0
7.8
5.0
0.6
1.4
18.5
2.14
0.77
All dimensions and forces...
Oiled for steel wire spri...
D20150
D20150
Stainless steel wire to U...
0.20
1.40
1.2
2.3
1.5
0.8
1.7
3.5
1.89
2.36
All dimensions and forces...
Oiled for steel wire spri...
D20160
D20160
Stainless steel wire to U...
0.20
1.40
1.2
3.2
1.9
0.8
1.7
5.5
1.89
1.51
All dimensions and forces...
Oiled for steel wire spri...
D20170
D20170
Stainless steel wire to U...
0.20
1.40
1.2
4.6
2.7
0.8
1.7
8.5
1.89
0.97
All dimensions and forces...
Oiled for steel wire spri...
D20180
D20180
Stainless steel wire to U...
0.20
1.40
1.2
6.5
3.7
0.8
1.7
12.5
1.89
0.67
All dimensions and forces...
Oiled for steel wire spri...
D20190
D20190
Stainless steel wire to U...
0.20
1.40
1.2
9.3
5.1
0.8
1.7
18.5
1.89
0.45
All dimensions and forces...
Oiled for steel wire spri...
D20200
D20200
Stainless steel wire to U...
0.20
1.80
1.6
3.0
1.5
1.1
2.1
3.5
1.50
1.00
All dimensions and forces...
Oiled for steel wire spri...
D20210
D20210
Stainless steel wire to U...
0.20
1.80
1.6
4.4
2.0
1.1
2.1
5.5
1.50
0.64
All dimensions and forces...
Oiled for steel wire spri...
D20220
D20220
Stainless steel wire to U...
0.20
1.80
1.6
6.4
2.8
1.1
2.1
8.5
1.50
0.41
All dimensions and forces...
Oiled for steel wire spri...
D20230
D20230
Stainless steel wire to U...
0.20
1.80
1.6
9.2
3.8
1.1
2.1
12.5
1.50
0.28
All dimensions and forces...
Oiled for steel wire spri...
D20240
D20240
Stainless steel wire to U...
0.20
1.80
1.6
13.3
5.3
1.1
2.1
18.5
1.50
0.19
All dimensions and forces...
Oiled for steel wire spri...
D20250
D20250
Stainless steel wire to U...
0.20
2.20
2.0
4.0
1.5
1.5
2.6
3.5
1.24
0.51
All dimensions and forces...
Oiled for steel wire spri...
D20260
D20260
Stainless steel wire to U...
0.20
2.20
2.0
5.9
2.1
1.5
2.6
5.5
1.24
0.32
All dimensions and forces...
Oiled for steel wire spri...
D20270
D20270
Stainless steel wire to U...
0.20
2.20
2.0
8.7
2.9
1.5
2.6
8.5
1.24
0.21
All dimensions and forces...
Oiled for steel wire spri...
D20280
D20280
Stainless steel wire to U...
0.20
2.20
2.0
12.6
4.0
1.5
2.6
12.5
1.24
0.15
All dimensions and forces...
Oiled for steel wire spri...
D20290
D20290
Stainless steel wire to U...
0.20
2.20
2.0
18.3
5.6
1.5
2.6
18.5
1.24
0.10
All dimensions and forces...
Oiled for steel wire spri...
D20300
D20300
Stainless steel wire to U...
0.20
2.70
2.5
5.4
1.6
2.0
3.1
3.5
1.00
0.26
All dimensions and forces...
Oiled for steel wire spri...
D20310
D20310
Stainless steel wire to U...
0.20
2.70
2.5
8.2
2.2
2.0
3.1
5.5
1.00
0.17
All dimensions and forces...
Oiled for steel wire spri...
D20320
D20320
Stainless steel wire to U...
0.20
2.70
2.5
12.4
3.1
2.0
3.1
8.5
1.00
0.11
All dimensions and forces...
Oiled for steel wire spri...
D20330
D20330
Stainless steel wire to U...
0.20
2.70
2.5
17.9
4.2
2.0
3.1
12.5
1.00
0.07
All dimensions and forces...
Oiled for steel wire spri...
D20340
D20340
Stainless steel wire to U...
0.20
2.70
2.5
26.2
5.9
2.0
3.1
18.5
1.00
0.05
All dimensions and forces...
Oiled for steel wire spri...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D