您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
C807X HT - Rotating eyebolt H.T.
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
ROTATING EYE BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/golfari_orientabili/c807xht.prj},{NB=C807XC20},{CA=C807XC20},{DESY=M20 T.2,3 + CHIAVE},{CODE=C807XC20},{SIZE=M20},{M=20},{L=30},{P=2.500},{WLL=2.30},{A=58.0},{B=16.0},{C=18.0},{D=40},{E=41.5},{F=52.5},{K=74.5},{CH=10},{WEIGHT=600},{RX=3.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CA
Autmotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
SIZE
Nominal size
ⁿ/ₐ
L
[mm]
WLL
Working load limit
[t]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
K
[mm]
CH
[mm]
WEIGHT
Weight
[g]
C807XC08
C807XC08
ROTATING EYEBOLT H.T. M8 ...
M8
12
0.30
35.0
10.0
9.5
25
25.0
30.0
47.0
6
130
C807XC10
C807XC10
ROTATING EYEBOLT H.T. M10...
M10
12
0.40
35.0
10.0
9.5
25
25.0
30.0
47.0
6
130
C807XC12
C807XC12
ROTATING EYEBOLT H.T. M12...
M12
18
0.75
43.0
12.5
11.5
30
30.0
36.5
55.5
7
200
C807XC14
C807XC14
ROTATING EYEBOLT H.T. M14...
M14
21
0.75
43.0
12.5
11.5
30
30.0
36.5
55.5
7
200
C807XC16
C807XC16
ROTATING EYEBOLT H.T. M16...
M16
24
1.50
49.5
14.5
15.0
35
35.0
41.8
64.5
8
400
C807XC18
C807XC18
ROTATING EYEBOLT H.T. M18...
M18
27
1.50
49.5
14.5
15.0
35
35.0
41.8
64.5
8
400
C807XC20
C807XC20
ROTATING EYEBOLT H.T. M20...
M20
30
2.30
58.0
16.0
18.0
40
41.5
52.5
74.5
10
600
C807XC22
C807XC22
ROTATING EYEBOLT H.T. M22...
M22
33
2.30
58.0
16.0
18.0
40
41.5
52.5
74.5
10
600
C807XC24
C807XC24
ROTATING EYEBOLT H.T. M24...
M24
36
3.20
69.0
20.5
22.0
49
50.0
61.0
90.0
12
1000
C807XC27
C807XC27
ROTATING EYEBOLT H.T. M27...
M27
41
3.20
69.0
20.5
22.0
49
50.0
61.0
90.0
12
1000
C807XC30
C807XC30
ROTATING EYEBOLT H.T. M30...
M30
45
4.50
86.0
25.5
28.0
60
66.0
75.0
111.0
17
2000
C807XC33
C807XC33
ROTATING EYEBOLT H.T. M33...
M33
50
4.50
86.0
25.5
28.0
60
66.0
75.0
111.0
17
2000
C807XC36
C807XC36
ROTATING EYEBOLT H.T. M36...
M36
55
7.00
105.0
32.0
30.0
74
75.0
96.5
135.0
22
3500
C807XC42
C807XC42
ROTATING EYEBOLT H.T. M42...
M42
66
9.00
118.0
38.0
37.0
82
85.0
110.0
158.0
24
5700
C807XC48
C807XC48
ROTATING EYEBOLT H.T. M48...
M48
72
12.00
137.0
43.0
38.0
95
101.0
124.5
179.0
27
8500
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D