您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
C800X - Rotating eyebolt with ring
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
ROTATING EYE BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/golfari_orientabili/c800x.prj},{NB=C800X0673035},{CA=C800X0673035},{DESY=Ton 6,7 M30x35},{CODE=C800X0673035},{SIZE=M30},{M=30},{L=35},{P=3.500},{WLL=6.70},{A=45},{B=22},{C=65},{E=71},{H=156},{SW=70},{D1=80},{WEIGHT=2850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CA
Autmotiv Code
ⁿ/ₐ
DES
Description
ⁿ/ₐ
SIZE
Nominal size
[mm]
L
[mm]
WLL
Working load limit
[t]
A
[mm]
B
[mm]
C
[mm]
E
[mm]
H
[mm]
SW
[mm]
D1
[mm]
WEIGHT
Weight
[g]
C800X0030816
C800X0030816
ROTATING EYEBOLT WITH RIN...
M8
16
0.30
30
13
46
50
105
30
38
480
C800X0030818
C800X0030818
ROTATING EYEBOLT WITH RIN...
M8
18
0.30
30
13
46
50
105
30
38
480
C800X0051018
C800X0051018
ROTATING EYEBOLT WITH RIN...
M10
18
0.50
30
13
46
50
105
30
38
480
C800X0071218
C800X0071218
ROTATING EYEBOLT WITH RIN...
M12
18
0.70
30
13
46
50
105
30
38
500
C800X0101420
C800X0101420
ROTATING EYEBOLT WITH RIN...
M14
20
1.00
30
13
46
50
105
30
38
530
C800X0141620
C800X0141620
ROTATING EYEBOLT WITH RIN...
M16
20
1.40
30
13
46
50
105
30
38
530
C800X0172030
C800X0172030
ROTATING EYEBOLT WITH RIN...
M20
30
1.70
30
13
46
50
105
30
38
530
C800X0172430
C800X0172430
ROTATING EYEBOLT WITH RIN...
M24
30
1.70
30
13
46
50
105
30
38
530
C800X0252030
C800X0252030
ROTATING EYEBOLT WITH RIN...
M20
30
2.50
34
16
57
61
131
40
50
1050
C800X0402430
C800X0402430
ROTATING EYEBOLT WITH RIN...
M24
30
4.00
40
18
70
68
153
48
58
1630
C800X0403035
C800X0403035
ROTATING EYEBOLT WITH RIN...
M30
35
4.00
40
18
70
68
153
48
58
1630
C800X0673035
C800X0673035
ROTATING EYEBOLT WITH RIN...
M30
35
6.70
45
22
65
71
156
70
80
2850
C800X0803045
C800X0803045
ROTATING EYEBOLT WITH RIN...
M30
45
8.00
50
23
91
86
200
80
90
4400
C800X1003654
C800X1003654
ROTATING EYEBOLT WITH RIN...
M36
54
10.00
50
23
91
86
200
80
90
4620
C800X1254263
C800X1254263
ROTATING EYEBOLT WITH RIN...
M42
63
12.50
50
23
91
86
200
80
90
5200
C800X1254560
C800X1254560
ROTATING EYEBOLT WITH RIN...
M45
60
12.50
50
23
91
86
200
80
90
5200
C800X1254872
C800X1254872
ROTATING EYEBOLT WITH RIN...
M48
72
12.50
50
23
91
86
200
80
90
5200
C800X1604560
C800X1604560
ROTATING EYEBOLT WITH RIN...
M45
60
16.00
70
32
120
112
262
100
120
10900
C800X1704860
C800X1704860
ROTATING EYEBOLT WITH RIN...
M48
60
17.00
70
32
120
112
262
100
120
10900
C800X1805678
C800X1805678
ROTATING EYEBOLT WITH RIN...
M56
78
18.00
70
32
120
112
262
100
120
10900
C800X2006496
C800X2006496
ROTATING EYEBOLT WITH RIN...
M64
96
20.00
70
32
120
112
262
100
120
10900
C800X2806496
C800X2806496
ROTATING EYEBOLT WITH RIN...
M64
96
28.00
90
45
124
165
333
134
170
29000
C800X31572108
C800X31572108
ROTATING EYEBOLT WITH RIN...
M72
108
31.50
90
45
124
165
333
134
170
29000
C800X35080120
C800X35080120
ROTATING EYEBOLT WITH RIN...
M80
120
35.00
90
45
124
165
333
134
170
29000
C800X40090135
C800X40090135
ROTATING EYEBOLT WITH RIN...
M90
135
40.00
90
45
124
165
333
134
170
29000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D