您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
português
English
QA認證資訊
目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL KM KML - Lock Nuts
BGL
locknuts
Powered by
CAD模型選擇
{bgl/locknuts/locknut_km.prj},{NB=BGL KM 21},{PN=BGL KM 21},{ED=3.50000},{EG=57.300},{G=M105x2},{NDM=105.000},{PITCH=2.000},{DM=140},{B=18},{D=126.0},{MM=12},{NN=5.0},{C=1.5},{KK=3.000},{W=0.786},{T=HN21}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
G
G - Medida da Rosca
ⁿ/ₐ
DM
Dm - Diâmetro Externo
[mm]
B
B - Espessura
[mm]
D
D - Diâmetro do Chanfro
[mm]
MM
m - Largura do Rasgo
[mm]
NN
n - Profundidade do Rasgo
[mm]
W
Weight
[kg]
T
Tools (Not Included)
ⁿ/ₐ
BGL KM 0
BGL KM 0
M10x0,75
18
4
13.5
3
2.0
0.004
BGL KM 1
BGL KM 1
M12x1
22
4
17.0
3
2.0
0.007
HN1
BGL KM 2
BGL KM 2
M15x1
25
5
21.0
4
2.0
0.010
HN2
BGL KM 3
BGL KM 3
M17x1
28
5
24.0
4
2.0
0.013
HN3
BGL KM 4
BGL KM 4
M20x1
32
6
26.0
4
2.0
0.019
HN4
BGL KM 5
BGL KM 5
M25x1,5
38
7
32.0
5
2.0
0.028
HN5
BGL KM 6
BGL KM 6
M30x1,5
45
7
38.0
5
2.0
0.038
HN6
BGL KM 7
BGL KM 7
M35x1,5
52
8
44.0
5
2.0
0.058
HN7
BGL KM 8
BGL KM 8
M40x1,5
58
9
50.0
6
2.5
0.077
HN8
BGL KM 9
BGL KM 9
M45x1,5
65
10
56.0
6
2.5
0.108
HN9
BGL KM 10
BGL KM 10
M50x1,5
70
11
61.0
6
2.5
0.130
HN10
BGL KM 11
BGL KM 11
M55x2
75
11
67.0
7
3.0
0.146
HN11
BGL KM 11x1.5
BGL KM 11x1.5
M55x1,5
75
11
67.0
7
3.0
0.143
HN11
BGL KM 12
BGL KM 12
M60x2
80
11
73.0
7
3.0
0.158
HN12
BGL KM 12x1.5
BGL KM 12x1.5
M60x1,5
80
11
73.0
7
3.0
0.158
HN12
BGL KM 13
BGL KM 13
M65x2
85
12
79.0
7
3.0
0.187
HN13
BGL KM 13x1.5
BGL KM 13x1.5
M65x1,5
85
12
79.0
7
3.0
0.186
HN13
BGL KM 14
BGL KM 14
M70x2
92
12
85.0
8
3.5
0.219
HN14
BGL KM 15
BGL KM 15
M75x2
98
13
90.0
8
3.5
0.263
HN15
BGL KM 16
BGL KM 16
M80x2
105
15
95.0
8
3.5
0.357
HN16
BGL KM 17
BGL KM 17
M85x2
110
16
102.0
8
3.5
0.409
HN17
BGL KM 18
BGL KM 18
M90x2
120
16
108.0
10
4.0
0.517
HN18
BGL KM 19
BGL KM 19
M95x2
125
17
113.0
10
4.0
0.577
HN19
BGL KM 20
BGL KM 20
M100x2
130
18
120.0
10
4.0
0.650
HN20
BGL KM 21
BGL KM 21
M105x2
140
18
126.0
12
5.0
0.786
HN21
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D