您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
ESSKE-4 LT EMV-Z - SPRINT ATEX EMV cable glands LowTemp with earthing cones DIN 89345, ESSKE-4 LT EMV-Z, stainless steel 1.4404, metric
WISKA
ATEX Ex e/i cable glands and accessories, polyamide / brass / stainless steel
Powered by
CAD模型選擇
{wiska/atex_e_kabelver_zubehoer/esske_4_lt_emv_z.prj},{NB=ESSKE-4 25 LT EMV-Z 10065361},{CNSORDERNO=10065361},{D2=14.0},{L=7.0},{SW=30},{E1=33.0},{CNSQUANTITY=10},{WEIGHT=0.068},{NDM=25.000},{IT=15.0},{KS=5},{TL1=42.000},{L3=3.5},{L4=22.5},{ML=6.500},{D4=26.000},{P2=1.500},{D11=23.000},{D3=28.000},{NL1=13.464},{NL2=4.572},{C=4.336},{ID=17.200},{R1=1.000},{R2=1.000},{R3=0.500},{MP=5.58},{TYP=ESSKE-4 25 LT EMV-Z},{D=M25x1.5},{TL=33.0 - 42.0},{D1=10.0 - 17.0},{CNSMAT=Cable gland: stainless steel A4 (1.4404) / sealing gasket: silicone / clamping cage: PA},{SGE=IP68 (5 bar/30 min) / IP69},{EX=Ex eb / Ex tb},{BS=IECEx / ATEX / UL-BR / PESO (P426233/7)},{ETEMP=-60°C to 75°C},{CERTIFICATION=IECEx, ATEX, UL-BR, PESO (P426233/7)},{INFO=HTML},{BAA997=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
D1
Cable diameter
[mm]
D2
EMC diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
EX
Type for Protection
ⁿ/ₐ
BS
Certificate
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA ESSKE-4 12 LT EMV-Z...
10065358
ESSKE-4 12 LT EMV-Z
M12x1.5
23.0 - 30.0
4.0 - 7.0
5.0
5.0
17
19.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
10
0.022
WISKA ESSKE-4 16 LT EMV-Z...
10065359
ESSKE-4 16 LT EMV-Z
M16x1.5
26.0 - 34.0
5.0 - 10.0
6.0
5.0
22
24.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
10
0.035
WISKA ESSKE-4 20 LT EMV-Z...
10065360
ESSKE-4 20 LT EMV-Z
M20x1.5
29.0 - 37.0
6.0 - 13.0
7.0
6.0
24
27.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
10
0.044
WISKA ESSKE-4 25 LT EMV-Z...
10065361
ESSKE-4 25 LT EMV-Z
M25x1.5
33.0 - 42.0
10.0 - 17.0
14.0
7.0
30
33.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
10
0.068
WISKA ESSKE-4 32 LT EMV-Z...
10065362
ESSKE-4 32 LT EMV-Z
M32x1.5
36.0 - 44.0
13.0 - 21.0
18.0
8.0
36
40.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
5
0.101
WISKA ESSKE-4 40 LT EMV-Z...
10065363
ESSKE-4 40 LT EMV-Z
M40x1.5
44.0 - 55.0
16.0 - 28.0
24.0
8.0
46
51.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
5
0.190
WISKA ESSKE-4 50 LT EMV-Z...
10065364
ESSKE-4 50 LT EMV-Z
M50x1.5
51.0 - 62.0
21.0 - 35.0
30.0
9.0
55
61.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
2
0.296
WISKA ESSKE-4 63 LT EMV-Z...
10065365
ESSKE-4 63 LT EMV-Z
M63x1.5
56.0 - 67.0
34.0 - 48.0
39.0
10.0
68
75.0
Cable gland: stainless st...
IP68 (5 bar/30 min) / IP6...
Ex eb / Ex tb
IECEx / ATEX / UL-BR / PE...
-60°C to 75°C
1
0.456
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D