您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BGI94485 T5 - Flanged guide bush for ball bearing ISO 9448-5 T5
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_5_t5.prj},{NB=BGI94485.30X62T5},{CODE=BGI94485.30X62T5},{D1=30},{D2=38},{D3=48},{D4=72},{D5=58},{D6=5.5},{D7=10},{K=28},{L1=62},{L2=37},{L3=25},{L4=70},{L=71},{T=5.7},{GEW=0.695}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
K
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L
[mm]
T
[mm]
GEW
Weight
[kg]
Flanged guide bush for ba...
BGI94485.15X36T5
Flanged guide bush for ba...
15
21
28
45
35
4.5
8
15
36
30
6
44
45
3.4
0.107
Flanged guide bush for ba...
BGI94485.16X36T5
Flanged guide bush for ba...
16
22
28
45
35
4.5
8
15
36
30
6
44
45
3.4
0.097
Flanged guide bush for ba...
BGI94485.19X45T5
Flanged guide bush for ba...
19
25
32
50
40
4.5
8
18
45
30
15
56
56
4.6
0.215
Flanged guide bush for ba...
BGI94485.20X45T5
Flanged guide bush for ba...
20
26
32
50
40
4.5
8
18
45
30
15
56
56
4.6
0.201
Flanged guide bush for ba...
BGI94485.24X55T5
Flanged guide bush for ba...
24
30
40
63
50
5.5
10
23
55
30
25
72
71
5.7
0.526
Flanged guide bush for ba...
BGI94485.25X55T5
Flanged guide bush for ba...
25
31
40
63
50
5.5
10
23
55
30
25
72
71
5.7
0.505
Flanged guide bush for ba...
BGI94485.30X62T5
Flanged guide bush for ba...
30
38
48
72
58
5.5
10
28
62
37
25
70
71
5.7
0.695
Flanged guide bush for ba...
BGI94485.32X62T5
Flanged guide bush for ba...
32
40
48
72
58
5.5
10
28
62
37
25
70
71
5.7
0.636
Flanged guide bush for ba...
BGI94485.38X67T5
Flanged guide bush for ba...
38
46
58
85
70
6.6
11
33
67
37
30
80
80
6.8
1.102
Flanged guide bush for ba...
BGI94485.40X67T5
Flanged guide bush for ba...
40
48
58
85
70
6.6
11
33
67
37
30
80
80
6.8
1.025
Flanged guide bush for ba...
BGI94485.48X89T5
Flanged guide bush for ba...
48
56
70
104
86
9.0
15
38
89
47
42
95
95
9.0
2.167
Flanged guide bush for ba...
BGI94485.50X89T5
Flanged guide bush for ba...
50
58
70
104
86
9.0
15
38
89
47
42
95
95
9.0
2.043
Flanged guide bush for ba...
BGI94485.60X89T5
Flanged guide bush for ba...
60
68
85
120
100
9.0
15
46
89
47
42
95
95
9.0
2.926
Flanged guide bush for ba...
BGI94485.63X89T5
Flanged guide bush for ba...
63
71
85
120
100
9.0
15
46
89
47
42
95
95
9.0
2.700
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D