您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Ground Worm, Worm Gears (AG-E)
KHK KOHARA GEAR
Worms, Worms Gears
Powered by
CAD模型選擇
{khk/worms_worms_gears/gww_gears_ag_e_asmtab.prj},{NB=AG4-20R1E25_On},{COMBINATION=1},{NM=4.0},{NT=20},{NS=1},{HT=R},{A=25},{AX=25,24,22,20,19},{B=60},{C=80},{D=88},{D1=92.0},{E=30},{F=20},{F1=0},{H=0},{I=0},{J=71.0},{PN=SWG4-R1},{R1=27.000},{VERS=30.000},{VERS1=0},{X=0.5},{Y=1.0},{Y1=0.5},{TOOTH=On},{PPATH=gww_gears_ag_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog No.
ⁿ/ₐ
NM
Nominal axial module
[mm]
NT
Number of teeth
ⁿ/ₐ
NS
Number of starts
ⁿ/ₐ
HT
Hand of thread
ⁿ/ₐ
B
Hub diameter
[mm]
C
Pitch diameter
[mm]
D
Throat diameter
[mm]
D1
Outside diameter
[mm]
E
Face width
[mm]
F
Hub length (R)
[mm]
F1
Hub length (L)
[mm]
G
Total length (Bush)
[mm]
H
Web thickness
[mm]
I
Web outside diameter
[mm]
J
Mounting distance
[mm]
SH
Shape
ⁿ/ₐ
BG
bore (gear)
[mm]
PSS
Pressure screw size
ⁿ/ₐ
R
Position of tap
[mm]
K
Flange diameter
[mm]
L
Flange width
[mm]
TOTAL
Total length
[mm]
AG1.5-40R1E15
AG1.5-40R1E15
1.5
40
1
R
35
60
63
64.5
14
10
0
37
0
0
42.5
H1EA
18
M10
15.100
50.000
14.000
37.0
AG1.5-50R1E15
AG1.5-50R1E15
1.5
50
1
R
45
75
78
79.5
14
10
0
37
0
0
50.0
H1EA
18
M10
15.100
50.000
14.000
37.0
AG1.5-60R1E15
AG1.5-60R1E15
1.5
60
1
R
50
90
93
94.5
14
10
0
37
0
0
57.5
H1EA
18
M10
15.100
50.000
14.000
37.0
AG2-30R2E19
AG2-30R2E19
2.0
30
2
R
40
60
64
66.0
18
15
0
39
8
0
45.5
H4EA
23
M10
17.400
55.000
14.000
39.0
AG2-30R1E19
AG2-30R1E19
2.0
30
1
R
40
60
64
66.0
18
15
0
39
8
0
45.5
H4EA
23
M10
17.400
55.000
14.000
39.0
AG2-40R1E20
AG2-40R1E20
2.0
40
1
R
45
80
84
86.0
18
15
0
41
8
0
55.5
H4EA
24
M10
18.000
56.000
14.000
41.0
AG2-50R1E22
AG2-50R1E22
2.0
50
1
R
50
100
104
106.0
18
15
0
43
8
83
65.5
H5EA
27
M10
19.300
61.000
14.000
43.0
AG2-60R1E24
AG2-60R1E24
2.0
60
1
R
55
120
124
126.0
18
15
0
44
11
100
75.5
H5EA
29
M10
20.300
63.000
14.000
44.0
AG2.5-30R1E19
AG2.5-30R1E19
2.5
30
1
R
40
75
80
82.5
20
14
0
39
10
0
56.0
H4EA
23
M10
17.400
55.000
14.000
39.0
AG2.5-30R2E19
AG2.5-30R2E19
2.5
30
2
R
40
75
80
82.5
20
14
0
39
10
0
56.0
H4EA
23
M10
17.400
55.000
14.000
39.0
AG2.5-40R1E20
AG2.5-40R1E20
2.5
40
1
R
45
100
105
107.5
20
14
0
41
11
81
68.5
H5EA
24
M10
18.000
56.000
14.000
41.0
AG2.5-50R1E25
AG2.5-50R1E25
2.5
50
1
R
55
125
130
132.5
20
14
0
46
12
106
81.0
H5EA
30
M10
20.800
63.000
14.000
46.0
AG2.5-60R1E28
AG2.5-60R1E28
2.5
60
1
R
60
150
155
157.5
20
14
0
48
12
130
93.5
H5EA
34
M10
22.600
70.000
14.000
48.0
AG3-30R3E25
AG3-30R3E25
3.0
30
3
R
55
90
96
99.0
25
18
0
46
10
0
67.0
H4EA
30
M10
20.800
63.000
14.000
46.0
AG3-30R2E25
AG3-30R2E25
3.0
30
2
R
55
90
96
99.0
25
18
0
46
10
0
67.0
H4EA
30
M10
20.800
63.000
14.000
46.0
AG3-30R1E25
AG3-30R1E25
3.0
30
1
R
55
90
96
99.0
25
18
0
46
10
0
67.0
H4EA
30
M10
20.800
63.000
14.000
46.0
AG3-40R1E30
AG3-40R1E30
3.0
40
1
R
65
120
126
129.0
25
18
0
50
10
103
82.0
H5EA
36
M10
23.600
71.000
14.000
50.0
AG3-45R3E32
AG3-45R3E32
3.0
45
3
R
70
135
141
144.0
25
18
0
52
11
120
89.5
H5EA
39
M10
24.800
78.000
14.000
52.0
AG3-50R1E35
AG3-50R1E35
3.0
50
1
R
75
150
156
159.0
25
18
0
55
15
130
97.0
H5EA
42
M10
26.400
86.000
14.000
55.0
AG3-60R1E35
AG3-60R1E35
3.0
60
1
R
85
180
186
189.0
25
18
0
55
15
155
112.0
H5EA
42
M10
26.400
86.000
14.000
55.0
AG4-20R1E25
AG4-20R1E25
4.0
20
1
R
60
80
88
92.0
30
20
0
46
0
0
71.0
H1EA
30
M10
20.800
63.000
14.000
46.0
AG4-20R2E25
AG4-20R2E25
4.0
20
2
R
60
80
88
92.0
30
20
0
46
0
0
71.0
H1EA
30
M10
20.800
63.000
14.000
46.0
AG4-30R1E30
AG4-30R1E30
4.0
30
1
R
65
120
128
132.0
30
20
0
50
11
0
91.0
H4EA
36
M10
23.600
71.000
14.000
50.0
AG4-30R2E30
AG4-30R2E30
4.0
30
2
R
65
120
128
132.0
30
20
0
50
11
0
91.0
H4EA
36
M10
23.600
71.000
14.000
50.0
AG4-30R3E30
AG4-30R3E30
4.0
30
3
R
65
120
128
132.0
30
20
0
50
11
0
91.0
H4EA
36
M10
23.600
71.000
14.000
50.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D