您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
português
English
QA認證資訊
目錄: BGL
Created: 11.03.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BGL
BGL HMV(C)...E - Hydraulic Nuts
BGL
hydraulic_nuts
Powered by
CAD模型選擇
{bgl/hydraulic_nuts/hydraulic_nut_hmv.prj},{NB=BGL HMV 104E},{PN=BGL HMV 104E},{SN=BGL HMV},{G=Tr520x6},{NDM=520.000},{PITCH=6.00000},{DD1=522.0},{DD2=634},{DM=658},{B=68},{B1=13},{MAD=20},{IHT=G1/4\"},{MT=DIN103},{NDM1=520.000},{P1=6.000},{NDM2=0.0000},{P2=0.00000},{C=3.000},{W=75.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part number
ⁿ/ₐ
G
G - Medida da Rosca
ⁿ/ₐ
DD1
d1 - Diâmetro Interno do Êmbolo
[mm]
DD2
d2 - Diâmetro da Aba Maior do Êmbolo
[mm]
DM
Dm - Diâmetro Externo
[mm]
B
B - Espessura
[mm]
B1
[mm]
MAD
Max. Axial Displacement
[mm]
IHT
Oil Injection Hole Thread
[BSP]
W
Weight
[kg]
BGL HMV 10E
BGL HMV 10E
M50x1,5
50.5
104
114
38
4
5
G1/4"
2.540
BGL HMV 11E
BGL HMV 11E
M55x2
55.5
109
120
38
4
5
G1/4"
2.760
BGL HMV 11x1.5E
BGL HMV 11x1.5E
M55x1,5
55.5
109
120
38
4
5
G1/4"
2.760
BGL HMV 12E
BGL HMV 12E
M60x2
60.5
115
125
38
5
5
G1/4"
2.990
BGL HMV 12x1.5E
BGL HMV 12x1.5E
M60x1,5
60.5
115
125
38
5
5
G1/4"
2.990
BGL HMV 13E
BGL HMV 13E
M65x2
65.5
121
130
38
5
5
G1/4"
3.160
BGL HMV 13x1.5E
BGL HMV 13x1.5E
M65x1,5
65.5
121
130
38
5
5
G1/4"
3.160
BGL HMV 14E
BGL HMV 14E
M70x2
70.5
127
135
38
5
5
G1/4"
3.330
BGL HMV 15E
BGL HMV 15E
M75x2
75.5
132
140
38
5
5
G1/4"
3.490
BGL HMV 16E
BGL HMV 16E
M80x2
80.5
137
146
38
5
5
G1/4"
3.720
BGL HMV 17E
BGL HMV 17E
M85x2
85.5
142
150
38
5
5
G1/4"
3.820
BGL HMV 18E
BGL HMV 18E
M90x2
90.5
147
156
38
5
5
G1/4"
4.050
BGL HMV 19E
BGL HMV 19E
M95x2
95.5
153
162
38
5
5
G1/4"
4.300
BGL HMV 20E
BGL HMV 20E
M100x2
100.5
158
166
38
6
5
G1/4"
4.490
BGL HMV 21E
BGL HMV 21E
M105x2
105.5
163
172
38
6
5
G1/4"
4.730
BGL HMV 22E
BGL HMV 22E
M110x2
110.5
169
178
38
6
5
G1/4"
5.000
BGL HMV 23E
BGL HMV 23E
M115x2
115.5
174
182
38
6
5
G1/4"
5.090
BGL HMV 24E
BGL HMV 24E
M120x2
120.5
179
188
38
6
5
G1/4"
5.350
BGL HMV 25E
BGL HMV 25E
M125x2
125.5
184
192
38
6
5
G1/4"
5.440
BGL HMV 26E
BGL HMV 26E
M130x2
130.5
190
198
38
6
5
G1/4"
5.710
BGL HMV 27E
BGL HMV 27E
M135x2
135.5
195
204
38
6
5
G1/4"
5.970
BGL HMV 28E
BGL HMV 28E
M140x2
140.5
200
208
38
7
5
G1/4"
6.180
BGL HMV 29E
BGL HMV 29E
M145x2
145.5
206
214
39
7
5
G1/4"
6.770
BGL HMV 30E
BGL HMV 30E
M150x2
150.5
211
220
39
7
5
G1/4"
7.070
BGL HMV 31E
BGL HMV 31E
M155x3
155.5
218
226
39
7
5
G1/4"
7.470
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D