您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
1-275 - Emergency Handle + Anti-Rotation Device Pr20.1
Dirak
Quarter-Turns
Powered by
CAD模型選擇
{dirak/drehriegel/1_275.prj},{NB=840-6798.00-00023},{AUS=Fächerscheibe DIN 6798},{MAT=Edelstahl},{OF=roh},{VS=Ohne},{FS=Edelstahl},{DR=Ohne},{LE=10},{INFO=Product page DIRAK.com},{VERS=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OF
Surface
ⁿ/ₐ
D
Diameter
[mm]
DD
Diameter
[mm]
S
Thickness
[mm]
LE
Delivery Unit
[Stück]
200-4701.00-00000
200-4701.00-00000
Emergency handle
zinc die
red
0
0.0
0.0
10
200-4601.00-00000
200-4601.00-00000
Anti-rotation device
zinc die
Zinc plated
0
0.0
0.0
100
200-4601.02-00000
200-4601.02-00000
Anti-rotation device
zinc die
black
0
0.0
0.0
100
800-0064.00-00000
800-0064.00-00000
Serrated lock washer
steel
Zinc plated
0
0.0
0.0
10
840-6798.00-00023
840-6798.00-00023
Serrated lock washer
Stainless steel
untreated
0
0.0
0.0
10
200-4608.00-00000
200-4608.00-00000
Spacer
steel
black
28
21.9
4.0
10
200-4610.00-00000
200-4610.00-00000
Spacer
steel
chrome plated
30
21.9
4.0
10
200-4611.01-00000
200-4611.01-00000
Spacer
zinc die
chrome plated
32
21.7
6.6
10
200-4611.02-00000
200-4611.02-00000
Spacer
zinc die
black
32
21.7
6.6
10
200-2809.35-00000
200-2809.35-00000
Quarter-turn extension
zinc die
Zinc plated
32
0.0
6.5
10
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D