您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Strain relief comb strips - Strain relief devices
Kabelschlepp
Accessories for cable carriers
Powered by
CAD模型選擇
{kabelschlepp/zubehoer/zugentlastungs_kammleisten.prj},{NB=53686-110},{MATNR=53686},{BEZ=Zugentlastungselement 1555.100},{ANS=1-tlg AW},{BI=100},{B1=110.0},{B2=53.0},{B3=0},{B4=50.0},{INFO=PDF Katalog},{ZN=954778-200},{VER1=7},{VER=0.0},{X1=96.000},{B1HELP=110.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
MATNR
Material no.
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
ANS
Connector
ⁿ/ₐ
BI
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
ZZ
No. of teeth
ⁿ/ₐ
52480-50
52480
52480
Strain relief device 0455...
1-pcs AW
38
53.0
14
0.0
3
52481-70
52481
52481
Strain relief device 0455...
1-pcs AW
58
53.0
0
15.0
4
52482-90
52482
52482
Strain relief device 0455...
1-pcs AW
78
53.0
0
35.0
6
52483-115
52483
52483
Strain relief device 0455...
1-pcs AW
103
53.0
0
60.0
8
52484-142
52484
52484
Strain relief device 0455...
1-pcs AW
130
53.0
0
87.0
10
52485-65
52485
52485
Strain relief device 0555...
1-pcs AW
50
53.0
14
0.0
4
52486-90
52486
52486
Strain relief device 0555...
1-pcs AW
75
53.0
0
25.0
6
52487-115
52487
52487
Strain relief device 0555...
1-pcs AW
100
53.0
0
50.0
8
52488-140
52488
52488
Strain relief device 0555...
1-pcs AW
125
53.0
0
75.0
10
52489-165
52489
52489
Strain relief device 0555...
1-pcs AW
150
53.0
0
100.0
12
52490-70
52490
52490
Strain relief device 0665...
1-pcs AW
50
70.0
20
0.0
4
52491-95
52491
52491
Strain relief device 0665...
1-pcs AW
75
70.0
0
20.0
6
52492-120
52492
52492
Strain relief device 0665...
1-pcs AW
100
70.0
0
40.0
8
52493-145
52493
52493
Strain relief device 0665...
1-pcs AW
125
70.0
0
65.0
10
52494-170
52494
52494
Strain relief device 0665...
1-pcs AW
150
70.0
0
90.0
12
52495-195
52495
52495
Strain relief device 0665...
1-pcs AW
175
70.0
0
115.0
14
52496-220
52496
52496
Strain relief device 0665...
1-pcs AW
200
70.0
0
140.0
16
52497-245
52497
52497
Strain relief device 0665...
1-pcs AW
225
70.0
0
165.0
18
52498-270
52498
52498
Strain relief device 0665...
1-pcs AW
250
70.0
0
190.0
20
53654-49
53654
53654
Strain relief device UMB ...
UMB
50
35.0
0
21.0
3
53655-74
53655
53655
Strain relief device UMB ...
UMB
75
35.0
0
46.0
5
53656-99
53656
53656
Strain relief device UMB ...
UMB
100
35.0
0
71.0
7
53657-124
53657
53657
Strain relief device UMB ...
UMB
125
35.0
0
96.0
9
53658-149
53658
53658
Strain relief device UMB ...
UMB
150
35.0
0
121.0
11
53659-174
53659
53659
Strain relief device UMB ...
UMB
175
35.0
0
146.0
13
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D