您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-040 - Hexagon head screws with underhead serrations
Dirak
Accessories
Powered by
CAD模型選擇
{dirak/zubehoer/6_040.prj},{NB=202-0610.04-00000(Kreuz / Schlitz)},{MAT=Edelstahl},{AUS=Kreuz / Schlitz},{GEW=M6},{L=10},{K=5.5},{D=13.5},{SW=10},{INFO=Product page DIRAK.com},{VERS=6},{DD=6},{MATVIS=202-0610.04-00000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
GEW
Thread diameter
ⁿ/ₐ
L
Length
[mm]
K
Height
[mm]
D
Diameter
[mm]
SW
Width across flats
[mm]
202-0506.00-00000
202-0506.00-00000
Zinc plated
Phillips / slot / Hexagon
M5
6
4.5
10.0
8
202-0508.00-00000
202-0508.00-00000
Zinc plated
Phillips / slot / Hexagon
M5
8
4.5
10.0
8
202-0606.00-00000
202-0606.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
6
5.5
13.5
10
202-0606.04-00000
202-0606.04-00000
Stainless Steel
Hexagon
M6
6
5.5
13.5
10
202-0607.00-00000
202-0607.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
7
5.5
13.5
10
202-0608.00-00000
202-0608.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
8
5.5
13.5
10
202-0608.04-00000
202-0608.04-00000
Stainless Steel
Phillips / slot / Hexagon
M6
8
5.5
13.5
10
202-0610.00-00000
202-0610.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
10
5.5
13.5
10
202-0610.04-00000
202-0610.04-00000
Stainless Steel
Phillips / slot / Hexagon
M6
10
5.5
13.5
10
202-0616.00-00000
202-0616.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
16
5.5
13.5
10
202-0616.04-00000
202-0616.04-00000
Stainless Steel
Phillips / slot / Hexagon
M6
16
5.5
13.5
10
202-0620.00-00000
202-0620.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
20
5.5
13.5
10
202-0625.00-00000
202-0625.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
25
5.5
13.5
10
202-0630.00-00000
202-0630.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
30
5.5
13.5
10
202-0635.00-00000
202-0635.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
35
5.5
13.5
10
202-0640.00-00000
202-0640.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
40
5.5
13.5
10
202-0650.00-00000
202-0650.00-00000
Zinc plated
Phillips / slot / Hexagon
M6
50
5.5
13.5
10
202-0810.00-00000
202-0810.00-00000
Zinc plated
Phillips / slot / Hexagon
M8
10
7.5
16.5
13
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D