您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
7.21 - Wear plates / steel hardened without lubricant acc. to VDI 3357, thickness = 12 mm
voestalpine
7. Wear plates
Powered by
CAD模型選擇
{voest/07_gleitplatten/07_21_1.prj},{NB=VA_Platte_18267},{IDENTNR=18267},{WERKSTOFF=Stahl gehärtet},{L1=125},{B1=60},{S=12},{L2=25},{L3=100},{L4=-},{L5=-},{L2OLD=75.0},{L3OLD=},{L3X=0.0},{L4OLD=25},{B2=},{B2X=0},{FORM=A},{ZS=M8x20},{STK=2},{D=9},{D1=15},{S1=9},{R=2},{L4X=10.000},{GEWICHT=0.68},{CTN=84833080},{BMW1=B2 2961-11-2170905},{VW1=39D954/58},{PSA=E24.52.504.G-N001278936},{FIBRO1=2960.88.060.125},{SANKYO1=VSM-58-ST},{SANKYO2=VSM-58-ST01},{SANKYO3=VSM-58-ST02},{VDI=VDI 3357-B-284}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDENTNR
Code-No.
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
L1
±0.2
[mm]
B1
±0.2
[mm]
S
Thickness s -0.02
[mm]
L2
±0.2
[mm]
L3
±0.2
[mm]
L4
±0.2
[mm]
L5
±0.2
[mm]
B2
±0.2
[mm]
FORM
Style
ⁿ/ₐ
ZS
Cheese head screw DIN EN ISO 4762
ⁿ/ₐ
STK
Number of screwholes
[Stk]
GEWICHT
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
18250
18250
Steel hardened
80
30
12
25
55
-
-
A
M8x20
2
0.23
84833080
18251
18251
Steel hardened
100
30
12
25
75
-
-
A
M8x20
2
0.24
84833080
18252
18252
Steel hardened
125
30
12
25
100
-
-
A
M8x20
2
0.38
84833080
18253
18253
Steel hardened
160
30
12
25
135
-
-
A
M8x20
2
0.46
84833080
18254
18254
Steel hardened
200
30
12
25
175
-
-
A
M8x20
2
0.53
84833080
18255
18255
Steel hardened
80
40
12
25
55
-
-
A
M8x20
2
0.30
84833080
18256
18256
Steel hardened
100
40
12
25
75
-
-
A
M8x20
2
0.38
84833080
18257
18257
Steel hardened
125
40
12
25
100
-
-
A
M8x20
2
0.46
84833080
18258
18258
Steel hardened
160
40
12
25
135
-
-
A
M8x20
2
0.56
84833080
18259
18259
Steel hardened
200
40
12
25
175
-
-
A
M8x20
2
0.76
84833080
18260
18260
Steel hardened
80
50
12
25
55
-
-
A
M8x20
2
0.34
84833080
18261
18261
Steel hardened
100
50
12
25
75
-
-
A
M8x20
2
0.46
84833080
18262
18262
Steel hardened
125
50
12
25
100
-
-
A
M8x20
2
0.61
84833080
18263
18263
Steel hardened
160
50
12
25
135
-
-
A
M8x20
2
0.76
84833080
18264
18264
Steel hardened
200
50
12
25
175
-
-
A
M8x20
2
0.91
84833080
18265
18265
Steel hardened
80
60
12
25
55
-
-
A
M8x20
2
0.46
84833080
18266
18266
Steel hardened
100
60
12
25
75
-
-
A
M8x20
2
0.53
84833080
18267
18267
Steel hardened
125
60
12
25
100
-
-
A
M8x20
2
0.68
84833080
18268
18268
Steel hardened
160
60
12
25
135
-
-
A
M8x20
2
0.91
84833080
18269
18269
Steel hardened
200
60
12
25
175
-
-
A
M8x20
2
1.06
84833080
18246
18246
Steel hardened
255
60
12
25
127
230
-
B
M8x20
3
1.38
84833080
18247
18247
Steel hardened
300
60
12
25
150
275
-
B
M8x20
3
1.51
84833080
18270
18270
Steel hardened
80
80
12
25
55
-
-
A
M8x20
2
0.61
84833080
18271
18271
Steel hardened
100
80
12
25
75
-
-
A
M8x20
2
0.72
84833080
18272
18272
Steel hardened
125
80
12
25
100
-
-
A
M8x20
2
0.90
84833080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D