Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ZRR-3M-BR15-AL - HTD Pulleys, Profile 3M, Timing Belt Width 15mm
MÄDLER
Drive Element
DIN Parts
ISO-Standard 13050
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/iso13050/zrr_htd_3m_15.prj},{NB=17032600(6)},{ARTNR=17032600},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium ähnlich EN AW2017A, Bordscheiben Stahl verzinkt},{BZ=26-3M-15-1F},{PR=3M},{ZRB=15},{Z=26},{AUSF=1F},{AZ=24.07},{AB=28.0},{D=24.83},{ND=16.0},{B=19.5},{L=26.0},{VB=6},{FB=10.0},{BX=6},{GEW=25.0},{T=1},{ZTL=3},{ZB=1.9},{ZT=1.219},{X=0.028},{R1=0.927},{W=8},{R2=0.191},{BB=0.5},{KD=24.0},{ID=18.0},{CTN=84835080}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
ZRB
Timing Belt width
[mm]
Z
Number of teeth
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
AZ
Outside-Ø Pulley
[mm]
AB
Outside-Ø Flange
[mm]
D
d
[mm]
ND
[mm]
B
b
[mm]
L
[mm]
VB
B - Pilot Hole
[mm]
FB
B max. - finished bore
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
17031000
17031000
Aluminium
Aluminium similar to EN A...
10-3M-15-0F
3M
15
10
0F
8.79
13.0
9.55
12.0
17.0
26.0
0
3.5
5.0
84835080
17031200
17031200
Aluminium
Aluminium similar to EN A...
12-3M-15-0F
3M
15
12
0F
10.70
15.0
11.46
15.0
17.0
26.0
0
5.0
7.4
84835080
17031400
17031400
Aluminium
Aluminium similar to EN A...
14-3M-15-0F
3M
15
14
0F
12.61
16.0
13.37
16.0
17.0
26.0
0
6.0
9.4
84835080
17031500
17031500
Aluminium
Aluminium similar to EN A...
15-3M-15-0F
3M
15
15
0F
13.56
18.0
14.32
17.5
17.0
26.0
0
6.0
11.0
84835080
17031600
17031600
Aluminium
Aluminium similar to EN A...
16-3M-15-1F
3M
15
16
1F
14.52
18.0
15.28
10.0
19.5
26.0
4
5.5
8.5
84835080
17031700
17031700
Aluminium
Aluminium similar to EN A...
17-3M-15-1F
3M
15
17
1F
15.47
19.5
16.23
11.0
19.5
26.0
4
6.5
0.0
84835080
17031800
17031800
Aluminium
Aluminium similar to EN A...
18-3M-15-1F
3M
15
18
1F
16.43
19.5
17.19
11.0
19.5
26.0
6
6.5
10.2
84835080
17032000
17032000
Aluminium
Aluminium similar to EN A...
20-3M-15-1F
3M
15
20
1F
18.34
23.0
19.10
13.0
19.5
26.0
6
8.0
13.8
84835080
17032100
17032100
Aluminium
Aluminium similar to EN A...
21-3M-15-1F
3M
15
21
1F
19.29
25.0
20.05
14.0
19.5
26.0
6
9.0
16.2
84835080
17032200
17032200
Aluminium
Aluminium similar to EN A...
22-3M-15-1F
3M
15
22
1F
20.25
25.0
21.01
14.0
19.5
26.0
6
9.0
17.2
84835080
17032400
17032400
Aluminium
Aluminium similar to EN A...
24-3M-15-1F
3M
15
24
1F
22.16
25.0
22.92
14.0
19.5
26.0
6
9.0
20.0
84835080
17032500
17032500
Aluminium
Aluminium similar to EN A...
25-3M-15-1F
3M
15
25
1F
23.11
28.0
23.87
15.0
19.5
26.0
6
9.5
0.0
84835080
17032600
17032600
Aluminium
Aluminium similar to EN A...
26-3M-15-1F
3M
15
26
1F
24.07
28.0
24.83
16.0
19.5
26.0
6
10.0
25.0
84835080
17032800
17032800
Aluminium
Aluminium similar to EN A...
28-3M-15-1F
3M
15
28
1F
25.98
32.0
26.74
18.0
19.5
26.0
6
11.0
31.0
84835080
17033000
17033000
Aluminium
Aluminium similar to EN A...
30-3M-15-1F
3M
15
30
1F
27.89
32.0
28.65
20.0
19.5
26.0
6
12.5
35.0
84835080
17033200
17033200
Aluminium
Aluminium similar to EN A...
32-3M-15-1F
3M
15
32
1F
29.80
36.0
30.56
22.0
19.5
26.0
6
13.5
41.0
84835080
17033400
17033400
Aluminium
Aluminium similar to EN A...
34-3M-15-1F
3M
15
34
1F
31.71
36.0
32.47
24.0
19.5
26.0
6
14.0
0.0
84835080
17033600
17033600
Aluminium
Aluminium similar to EN A...
36-3M-15-1F
3M
15
36
1F
33.62
38.0
34.38
26.0
20.0
30.0
6
15.0
60.0
84835080
17034000
17034000
Aluminium
Aluminium similar to EN A...
40-3M-15-1F
3M
15
40
1F
37.44
42.0
38.20
28.0
20.0
30.0
6
16.5
72.0
84835080
17034400
17034400
Aluminium
Aluminium similar to EN A...
44-3M-15-1F
3M
15
44
1F
41.25
48.0
42.02
33.0
20.0
30.0
6
20.0
95.0
84835080
17034800
17034800
Aluminium
Aluminium similar to EN A...
48-3M-15-2
3M
15
48
2
45.07
0.0
45.84
33.0
20.0
30.0
8
20.0
101.0
84835080
17035200
17035200
Aluminium
Aluminium similar to EN A...
52-3M-15-2
3M
15
52
2
48.89
0.0
49.66
33.0
20.0
30.0
8
20.0
0.0
84835080
17036000
17036000
Aluminium
Aluminium similar to EN A...
60-3M-15-2
3M
15
60
2
56.53
0.0
57.30
33.0
20.0
30.0
8
20.0
151.0
84835080
17037200
17037200
Aluminium
Aluminium similar to EN A...
72-3M-15-2
3M
15
72
2
67.99
0.0
68.75
33.0
20.0
30.0
8
20.0
212.0
84835080
17038000
17038000
Aluminium
Aluminium similar to EN A...
80-3M-15-2
3M
15
80
2
75.63
0.0
76.39
45.0
20.0
30.0
8
30.0
0.0
84835080
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D