XDH Rings - Constant Section Rings
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/xdh.prj},{NB=XDH-325},{PARTNBR=XDH-325},{SD=3.250},{DIA=3.404},{MAT=},{DIAT=(+.078/-.000)},{RT=0.062},{TT=(+/-.002)},{RRW=0.187},{RRWT=(+/-.005)},{GAP=.562 - .938},{GAP0=0.562},{TP=Double Scallop Type B},{GD=3.374},{GDT=(+/-.006)},{GW=0.068},{GWT=(+.004/-.000)},{DP=0.062},{RS=22891},{GY=14243},{W=31.59},{WT=0.059},{SR=0.180},{NW=0.062},{NE=Constant Section Rings},{RINGTYPE=Internal}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SD
Shaft Diameter
[Inch]
DIA
Outside Diameter
[Inch]
DIAT
Diameter Tolerance
[Inch]
RT
Ring Thickness
[Inch]
TT
Thickness Tolerance
[Inch]
RRW
Ring Radial Wall
[Inch]
RRWT
Ring Radial Wall Tolerance
[Inch]
GAP
Free Gap
[Inch]
TP
End Type
ⁿ/ₐ
GD
Groove Diameter
[Inch]
GDT
Groove Diameter Tolerance
[Inch]
GW
Groove Width Min.
[Inch]
GWT
Groove Width Tolerance
[Inch]
DP
Nominal Depth
[Inch]
RINGTYPE
Ring Tiype
ⁿ/ₐ
XDH-112
XDH-112
1.125
1.196
(+.031/-.000)
0.042
(+/-.002)
0.093
(+/-.003)
.375 - .562
Double Scallop Type B
1.181
(+/-.005)
0.046
(+.003/-.000)
0.028
Internal
XDH-125
XDH-125
1.250
1.330
(+.031/-.000)
0.042
(+/-.002)
0.093
(+/-.003)
.375 - .562
Double Scallop Type B
1.310
(+/-.005)
0.046
(+.003/-.000)
0.030
Internal
XDH-137
XDH-137
1.375
1.460
(+.031/-.000)
0.042
(+/-.002)
0.093
(+/-.003)
.375 - .562
Double Scallop Type B
1.435
(+/-.005)
0.046
(+.003/-.000)
0.030
Internal
XDH-150
XDH-150
1.500
1.600
(+.031/-.000)
0.042
(+/-.002)
0.125
(+/-.005)
.375 - .562
Double Scallop Type B
1.580
(+/-.005)
0.046
(+.003/-.000)
0.040
Internal
XDH-162
XDH-162
1.625
1.725
(+.062/-.000)
0.042
(+/-.002)
0.125
(+/-.005)
.437 - .750
Double Scallop Type B
1.705
(+/-.005)
0.046
(+.003/-.000)
0.040
Internal
XDH-175
XDH-175
1.750
1.855
(+.062/-.000)
0.042
(+/-.002)
0.125
(+/-.005)
.437 - .750
Double Scallop Type B
1.830
(+/-.005)
0.046
(+.003/-.000)
0.040
Internal
XDH-187
XDH-187
1.875
1.990
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
1.965
(+/-.005)
0.046
(+.003/-.000)
0.045
Internal
XDH-200
XDH-200
2.000
2.115
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
2.090
(+/-.005)
0.046
(+.003/-.000)
0.045
Internal
XDH-206
XDH-206
2.062
2.177
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
2.152
(+/-.006)
0.046
(+.003/-.000)
0.045
Internal
XDH-218
XDH-218
2.187
2.302
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
2.277
(+/-.006)
0.046
(+.003/-.000)
0.045
Internal
XDH-231
XDH-231
2.312
2.432
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
2.402
(+/-.006)
0.046
(+.003/-.000)
0.045
Internal
XDH-243
XDH-243
2.437
2.557
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
2.527
(+/-.006)
0.046
(+.003/-.000)
0.045
Internal
XDH-256
XDH-256
2.562
2.682
(+.062/-.000)
0.042
(+/-.002)
0.156
(+/-.005)
.437 - .750
Double Scallop Type B
2.652
(+/-.006)
0.046
(+.003/-.000)
0.045
Internal
XDH-300
XDH-300
3.000
3.154
(+.078/-.000)
0.062
(+/-.002)
0.187
(+/-.005)
.562 - .938
Double Scallop Type B
3.124
(+/-.006)
0.068
(+.004/-.000)
0.062
Internal
XDH-325
XDH-325
3.250
3.404
(+.078/-.000)
0.062
(+/-.002)
0.187
(+/-.005)
.562 - .938
Double Scallop Type B
3.374
(+/-.006)
0.068
(+.004/-.000)
0.062
Internal
XDH-350
XDH-350
3.500
3.654
(+.078/-.000)
0.062
(+/-.002)
0.187
(+/-.005)
.562 - .938
Double Scallop Type B
3.624
(+/-.006)
0.068
(+.004/-.000)
0.062
Internal
XDH-375
XDH-375
3.750
3.904
(+.078/-.000)
0.062
(+/-.002)
0.187
(+/-.005)
.562 - .938
Double Scallop Type B
3.874
(+/-.006)
0.068
(+.004/-.000)
0.062
Internal
XDH-400
XDH-400
4.000
4.155
(+.078/-.000)
0.062
(+/-.002)
0.187
(+/-.005)
.562 - .938
Double Scallop Type B
4.125
(+/-.006)
0.068
(+.004/-.000)
0.063
Internal
XDH-425
XDH-425
4.250
4.429
(+.093/-.000)
0.078
(+/-.002)
0.218
(+/-.005)
.625 - 1.062
Double Scallop Type B
4.394
(+/-.006)
0.086
(+.005/-.000)
0.072
Internal
XDH-450
XDH-450
4.500
4.679
(+.093/-.000)
0.078
(+/-.002)
0.218
(+/-.005)
.625 - 1.062
Double Scallop Type B
4.644
(+/-.006)
0.086
(+.005/-.000)
0.072
Internal
XDH-475
XDH-475
4.750
4.929
(+.093/-.000)
0.078
(+/-.002)
0.218
(+/-.005)
.625 - 1.062
Double Scallop Type B
4.894
(+/-.006)
0.086
(+.005/-.000)
0.072
Internal
XDH-500
XDH-500
5.000
5.184
(+.093/-.000)
0.078
(+/-.002)
0.218
(+/-.005)
.625 - 1.062
Double Scallop Type B
5.144
(+/-.006)
0.086
(+.005/-.000)
0.072
Internal
XDH-525
XDH-525
5.250
5.434
(+.093/-.000)
0.078
(+/-.002)
0.218
(+/-.005)
.625 - 1.062
Double Scallop Type B
5.394
(+/-.007)
0.086
(+.005/-.000)
0.072
Internal
XDH-575
XDH-575
5.750
5.934
(+.093/-.000)
0.078
(+/-.002)
0.218
(+/-.005)
.625 - 1.062
Double Scallop Type B
5.894
(+/-.007)
0.086
(+.005/-.000)
0.072
Internal
XDH-600
XDH-600
6.000
6.220
(+.125/-.000)
0.093
(+/-.002)
0.250
(+/-.005)
.875 - 1.437
Double Scallop Type B
6.160
(+/-.007)
0.103
(+.005/-.000)
0.080
Internal
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D