XAS Rings - Constant Section Rings
Smalley
SNAP RINGS
Powered by
CAD模型選擇
{smalley/snap_rings/xas.prj},{NB=XAS-231},{PARTNBR=XAS-231},{SD=2.312},{DIA=2.174},{MAT=},{DIAT=(+.000/-.046)},{RT=0.078},{TT=(+/-.002)},{RRW=0.187},{RRWT=(+/-.005)},{GAP=.156 - .375},{GAP0=0.156},{TP=Double Angle Type C},{GD=2.204},{GDT=(+/-.006)},{GW=0.086},{GWT=(+.005/-.000)},{DP=0.054},{RS=19611},{GY=8825},{W=29.47},{WT=MIN},{NE=Constant Section Rings},{RINGYPE=External}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
SD
Shaft Diameter
[Inch]
DIA
Inside Diameter
[Inch]
DIAT
Diameter Tolerance
[Inch]
RT
Ring Thickness
[Inch]
TT
Thickness Tolerance
[Inch]
RRW
Ring Radial Wall
[Inch]
RRWT
Ring Radial Wall Tolerance
[Inch]
GAP
Free Gap
[Inch]
TP
End Type
ⁿ/ₐ
GD
Groove Diameter
[Inch]
GDT
Groove Diameter Tolerance
[Inch]
GW
Groove Width Min.
[Inch]
GWT
Groove Width Tolerance
[Inch]
DP
Nominal Depth
[Inch]
RINGYPE
Ring Type
ⁿ/ₐ
XAS-31
XAS-31
0.312
0.281
(+.000/-.015)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.290
(+/-.002)
0.028
(+.003/-.000)
0.011
External
XAS-34
XAS-34
0.344
0.312
(+.000/-.015)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.322
(+/-.002)
0.028
(+.003/-.000)
0.011
External
XAS-35
XAS-35
0.354
0.320
(+.000/-.015)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.330
(+/-.002)
0.028
(+.003/-.000)
0.012
External
XAS-37
XAS-37
0.375
0.341
(+.000/-.015)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.351
(+/-.002)
0.028
(+.003/-.000)
0.012
External
XAS-39
XAS-39
0.393
0.359
(+.000/-.020)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.369
(+/-.002)
0.028
(+.003/-.000)
0.012
External
XAS-40
XAS-40
0.406
0.372
(+.000/-.020)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.382
(+/-.002)
0.028
(+.003/-.000)
0.012
External
XAS-43
XAS-43
0.438
0.402
(+.000/-.020)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Single Angle Type D
0.412
(+/-.002)
0.028
(+.003/-.000)
0.013
External
XAS-46
XAS-46
0.469
0.433
(+.000/-.020)
0.025
(+/-.002)
0.040
(+/-.003)
.031 - .156
Double Angle Type C
0.443
(+/-.002)
0.028
(+.003/-.000)
0.013
External
XAS-50
XAS-50
0.500
0.464
(+.000/-.025)
0.035
(+/-.002)
0.048
(+/-.003)
.062 - .218
Double Angle Type C
0.474
(+/-.002)
0.039
(+.003/-.000)
0.013
External
XAS-55
XAS-55
0.551
0.514
(+.000/-.025)
0.035
(+/-.002)
0.048
(+/-.003)
.062 - .218
Double Angle Type C
0.524
(+/-.002)
0.039
(+.003/-.000)
0.014
External
XAS-56
XAS-56
0.562
0.524
(+.000/-.025)
0.035
(+/-.002)
0.048
(+/-.003)
.062 - .218
Double Angle Type C
0.534
(+/-.002)
0.039
(+.003/-.000)
0.014
External
XAS-59
XAS-59
0.594
0.555
(+.000/-.025)
0.035
(+/-.002)
0.048
(+/-.003)
.062 - .218
Double Angle Type C
0.566
(+/-.002)
0.039
(+.003/-.000)
0.014
External
XAS-62
XAS-62
0.625
0.586
(+.000/-.025)
0.035
(+/-.002)
0.062
(+/-.003)
.062 - .218
Double Angle Type C
0.597
(+/-.002)
0.039
(+.003/-.000)
0.014
External
XAS-66
XAS-66
0.669
0.630
(+.000/-.025)
0.035
(+/-.002)
0.062
(+/-.003)
.062 - .218
Double Angle Type C
0.640
(+/-.002)
0.039
(+.003/-.000)
0.015
External
XAS-68
XAS-68
0.688
0.644
(+.000/-.025)
0.042
(+/-.002)
0.062
(+/-.003)
.062 - .218
Double Angle Type C
0.656
(+/-.002)
0.046
(+.003/-.000)
0.016
External
XAS-75
XAS-75
0.750
0.703
(+.000/-.025)
0.042
(+/-.002)
0.062
(+/-.003)
.062 - .218
Double Angle Type C
0.716
(+/-.002)
0.046
(+.003/-.000)
0.017
External
XAS-78
XAS-78
0.781
0.733
(+.000/-.025)
0.042
(+/-.002)
0.062
(+/-.003)
.062 - .218
Double Angle Type C
0.745
(+/-.002)
0.046
(+.003/-.000)
0.018
External
XAS-81
XAS-81
0.812
0.764
(+.000/-.025)
0.042
(+/-.002)
0.062
(+/-.003)
.062 - .218
Double Angle Type C
0.776
(+/-.002)
0.046
(+.003/-.000)
0.018
External
XAS-87
XAS-87
0.875
0.820
(+.000/-.031)
0.042
(+/-.002)
0.078
(+/-.003)
.093 - .250
Double Angle Type C
0.835
(+/-.004)
0.046
(+.003/-.000)
0.020
External
XAS-93
XAS-93
0.938
0.881
(+.000/-.031)
0.042
(+/-.002)
0.078
(+/-.003)
.093 - .250
Double Angle Type C
0.896
(+/-.003)
0.046
(+.003/-.000)
0.021
External
XAS-98
XAS-98
0.984
0.925
(+.000/-.031)
0.042
(+/-.002)
0.078
(+/-.003)
.093 - .250
Double Angle Type C
0.940
(+/-.003)
0.046
(+.003/-.000)
0.022
External
XAS-100
XAS-100
1.000
0.941
(+.000/-.031)
0.042
(+/-.002)
0.093
(+/-.003)
.156 - .312
Double Angle Type C
0.956
(+/-.003)
0.046
(+.003/-.000)
0.022
External
XAS-102
XAS-102
1.023
0.962
(+.000/-.031)
0.042
(+/-.002)
0.093
(+/-.003)
.156 - .312
Double Angle Type C
0.977
(+/-.003)
0.046
(+.003/-.000)
0.023
External
XAS-106
XAS-106
1.062
1.000
(+.000/-.031)
0.050
(+/-.002)
0.093
(+/-.003)
.156 - .312
Double Angle Type C
1.016
(+/-.003)
0.056
(+.004/-.000)
0.023
External
XAS-112
XAS-112
1.125
1.060
(+.000/-.031)
0.050
(+/-.002)
0.093
(+/-.003)
.156 - .312
Double Angle Type C
1.075
(+/-.003)
0.056
(+.004/-.000)
0.025
External
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D