카탈로그: Mandelli
생성됨: 29.01.2016
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4000 - Demountable conical pillar
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD모델 선택
{mandelli/wz_elementi_guida/wz4000.prj},{NB=WZ 4000 32 x 140},{D=32},{L1=52},{M=6 x 1},{L=140},{NDM=6.000},{P=1.000},{L1X1=20.000},{L1X2=33.500},{MAT=Compound Steel HRC 61-63},{INFO=Info}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D
Diameter
[mm]
L1
Length
[mm]
M
Thread
ⁿ/ₐ
L
Length
[mm]
MAT
Material
ⁿ/ₐ
WZ 4000 18 x 100
18
38
6 x 1
100
Compound Steel HRC 61-63
WZ 4000 18 x 110
18
38
6 x 1
110
Compound Steel HRC 61-63
WZ 4000 18 x 120
18
38
6 x 1
120
Compound Steel HRC 61-63
WZ 4000 18 x 130
18
38
6 x 1
130
Compound Steel HRC 61-63
WZ 4000 18 x 140
18
38
6 x 1
140
Compound Steel HRC 61-63
WZ 4000 18 x 150
18
38
6 x 1
150
Compound Steel HRC 61-63
WZ 4000 18 x 180
18
38
6 x 1
180
Compound Steel HRC 61-63
WZ 4000 18 x 200
18
38
6 x 1
200
Compound Steel HRC 61-63
WZ 4000 18 x 220
18
38
6 x 1
220
Compound Steel HRC 61-63
WZ 4000 19 x 100
19
38
6 x 1
100
Compound Steel HRC 61-63
WZ 4000 19 x 110
19
38
6 x 1
110
Compound Steel HRC 61-63
WZ 4000 19 x 120
19
38
6 x 1
120
Compound Steel HRC 61-63
WZ 4000 19 x 130
19
38
6 x 1
130
Compound Steel HRC 61-63
WZ 4000 19 x 140
19
38
6 x 1
140
Compound Steel HRC 61-63
WZ 4000 19 x 150
19
38
6 x 1
150
Compound Steel HRC 61-63
WZ 4000 19 x 180
19
38
6 x 1
180
Compound Steel HRC 61-63
WZ 4000 19 x 200
19
38
6 x 1
200
Compound Steel HRC 61-63
WZ 4000 19 x 220
19
38
6 x 1
220
Compound Steel HRC 61-63
WZ 4000 24 x 100
24
43
6 x 1
100
Compound Steel HRC 61-63
WZ 4000 24 x 110
24
43
6 x 1
110
Compound Steel HRC 61-63
WZ 4000 24 x 120
24
43
6 x 1
120
Compound Steel HRC 61-63
WZ 4000 24 x 130
24
43
6 x 1
130
Compound Steel HRC 61-63
WZ 4000 24 x 140
24
43
6 x 1
140
Compound Steel HRC 61-63
WZ 4000 24 x 150
24
43
6 x 1
150
Compound Steel HRC 61-63
WZ 4000 24 x 180
24
43
6 x 1
180
Compound Steel HRC 61-63
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D