WHW Rings - Spiral Retaining Rings, Wavering
Smalley
SPIRAL RETAINING RINGS
Powered by
CAD模型選擇
{smalley/spiral_rings/sm_whw.prj},{NB=WHW-250},{PARTID=9616},{PARTNBR=WHW-250},{RINGTYPE=Internal WaveRing® for WHW},{DS=4h},{NBROFTURNS=2},{NBROFWAVES=4},{FREEHEIGHT=0.183},{AD=2.500},{MAT=},{GD=2.648},{GW=0.188},{RT=0.078},{RRW=0.188},{CRIMP=No},{UNITS=standard},{GSO=60},{NE=Spiral Retaining Rings - Wavering},{LOAD=84},{WH=0.130}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNBR
Smalley Part Number
ⁿ/ₐ
RINGTYPE
Type of Ring
ⁿ/ₐ
NBROFTURNS
Number of Turns
ⁿ/ₐ
NBROFWAVES
Number of Waves
ⁿ/ₐ
FREEHEIGHT
Free Height
[Inch]
AD
Application Diameter
[Inch]
GD
Groove Diameter
[Inch]
GW
Groove Width Min.
[Inch]
RT
Ring Thickness
[Inch]
RRW
Ring Radial Wall
[Inch]
LOAD
Load
[lb]
WH
Work Height
[Inch]
WHW-75
WHW-75
Internal WaveRing® for WH...
2
3
0.114
0.750
0.796
0.119
0.035
0.065
25
0.080
WHW-87
WHW-87
Internal WaveRing® for WH...
2
3
0.110
0.875
0.931
0.115
0.042
0.085
30
0.085
WHW-100
WHW-100
Internal WaveRing® for WH...
2
3
0.120
1.000
1.066
0.125
0.042
0.085
34
0.085
WHW-112
WHW-112
Internal WaveRing® for WH...
2
3
0.125
1.125
1.197
0.130
0.050
0.128
38
0.100
WHW-125
WHW-125
Internal WaveRing® for WH...
2
3
0.135
1.250
1.330
0.140
0.050
0.128
40
0.100
WHW-137
WHW-137
Internal WaveRing® for WH...
2
4
0.125
1.375
1.461
0.130
0.050
0.128
45
0.100
WHW-150
WHW-150
Internal WaveRing® for WH...
2
4
0.135
1.500
1.594
0.140
0.050
0.128
50
0.100
WHW-162
WHW-162
Internal WaveRing® for WH...
2
4
0.135
1.625
1.725
0.140
0.062
0.158
55
0.110
WHW-175
WHW-175
Internal WaveRing® for WH...
2
4
0.140
1.750
1.858
0.145
0.062
0.158
60
0.110
WHW-187
WHW-187
Internal WaveRing® for WH...
2
4
0.141
1.875
1.989
0.146
0.062
0.158
63
0.110
WHW-200
WHW-200
Internal WaveRing® for WH...
2
4
0.150
2.000
2.122
0.155
0.062
0.158
65
0.110
WHW-212
WHW-212
Internal WaveRing® for WH...
2
4
0.170
2.125
2.251
0.175
0.078
0.188
70
0.130
WHW-225
WHW-225
Internal WaveRing® for WH...
2
4
0.175
2.250
2.382
0.180
0.078
0.188
75
0.130
WHW-237
WHW-237
Internal WaveRing® for WH...
2
4
0.180
2.375
2.517
0.185
0.078
0.188
80
0.130
WHW-250
WHW-250
Internal WaveRing® for WH...
2
4
0.183
2.500
2.648
0.188
0.078
0.188
84
0.130
WHW-262
WHW-262
Internal WaveRing® for WH...
2
4
0.220
2.625
2.781
0.225
0.093
0.225
88
0.170
WHW-275
WHW-275
Internal WaveRing® for WH...
2
4
0.229
2.750
2.914
0.234
0.093
0.225
94
0.170
WHW-287
WHW-287
Internal WaveRing® for WH...
2
4
0.225
2.875
3.051
0.230
0.093
0.225
97
0.170
WHW-300
WHW-300
Internal WaveRing® for WH...
2
4
0.230
3.000
3.182
0.235
0.093
0.225
100
0.170
WHW-312
WHW-312
Internal WaveRing® for WH...
2
4
0.250
3.125
3.315
0.255
0.111
0.281
103
0.185
WHW-325
WHW-325
Internal WaveRing® for WH...
2
4
0.250
3.250
3.446
0.255
0.111
0.281
106
0.185
WHW-350
WHW-350
Internal WaveRing® for WH...
2
4
0.245
3.500
3.710
0.250
0.111
0.281
115
0.185
WHW-362
WHW-362
Internal WaveRing® for WH...
2
4
0.250
3.625
3.841
0.250
0.111
0.281
117
0.185
WHW-375
WHW-375
Internal WaveRing® for WH...
2
4
0.255
3.750
3.974
0.260
0.111
0.312
121
0.185
WHW-387
WHW-387
Internal WaveRing® for WH...
2
4
0.260
3.875
4.107
0.265
0.111
0.312
126
0.185
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D