您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBA-R - 球阀
Festo
产品 (A - Z)
V
VZBA
Powered by
CAD模型選擇
{festo/parts/v/vzba/vzba.prj},{NB=1692210 VZBA-1/4\"-GGG-63-32L-F0304-V4V4T},{TNR=1692210},{TYP=VZBA-1/4\"-GGG-63-32L-F0304-V4V4T},{INFO=},{VER=1},{TYP2=L},{ISO5211=F03.F04},{D=11.600},{D1=Rp 1/4 \"},{D1NDR=13.157},{D2=5.500},{D3=5.500},{D4=36.000},{D5=42.000},{B1=40.000},{B2=22.000},{B3=30.000},{H1=35.900},{H2=6.000},{H3=8.400},{L1=80.000},{L2=15.000},{SW1=24.000},{SW2=9.000},{PN=63},{CNSMASSEXACT=0.700},{EOLDATE=},{GTIN=4052568245115}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
ISO5211
ⁿ/ₐ
D
[mm]
D1
[英寸]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L1
[mm]
L2
[mm]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
PN
额定压力
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1692210 VZBA-1/4"-GGG-63-...
1692210
VZBA-1/4"-GGG-63-32L-F030...
F03.F04
11.600
Rp 1/4 "
5.500
5.500
36.000
42.000
40.000
22.000
30.000
35.900
6.000
8.400
80.000
15.000
24.000
9.000
63
0.700
4052568245115
1692211 VZBA-3/8"-GGG-63-...
1692211
VZBA-3/8"-GGG-63-32L-F030...
F03.F04
12.700
Rp 3/8 "
5.500
5.500
36.000
42.000
40.000
22.000
30.000
35.900
6.000
8.400
80.000
18.000
24.000
9.000
63
0.700
4052568245122
1692212 VZBA-1/2"-GGG-63-...
1692212
VZBA-1/2"-GGG-63-32L-F030...
F03.F04
12.700
Rp 1/2 "
5.500
5.500
36.000
42.000
40.000
22.000
31.000
35.900
6.000
8.400
80.000
17.500
27.000
9.000
63
0.700
4052568245139
1692214 VZBA-3/4"-GGG-63-...
1692214
VZBA-3/4"-GGG-63-32L-F040...
F04.F05
16.000
Rp 3/4 "
5.500
6.500
42.000
50.000
43.750
24.000
34.700
40.900
6.000
11.000
87.500
20.000
34.000
11.000
63
1.000
4052568245146
1692215 VZBA-1"-GGG-63-32...
1692215
VZBA-1"-GGG-63-32L-F0405-...
F04.F05
20.000
Rp 1 "
5.500
6.500
42.000
50.000
50.000
30.000
40.000
45.150
6.000
11.000
100.000
21.000
41.000
11.000
63
1.600
4052568245153
1692217 VZBA-11/4"-GGG-63...
1692217
VZBA-11/4"-GGG-63-32L-F04...
F04.F05
25.400
Rp 1 1/4 "
5.500
6.500
42.000
50.000
61.500
38.000
47.200
51.000
6.000
11.000
123.000
21.000
50.000
11.000
63
2.800
4052568245160
1692218 VZBA-11/2"-GGG-63...
1692218
VZBA-11/2"-GGG-63-32L-F04...
F04.F05
31.800
Rp 1 1/2 "
5.500
6.500
42.000
50.000
71.100
43.000
53.000
55.500
6.000
11.000
142.200
23.000
58.000
11.000
63
3.800
4052568245177
1692219 VZBA-2"-GGG-63-32...
1692219
VZBA-2"-GGG-63-32L-F0507-...
F05.F07
38.100
Rp 2 "
6.500
8.500
50.000
70.000
85.300
55.000
63.500
66.000
6.000
14.500
170.600
26.000
70.000
14.000
63
7.400
4052568245184
1692220 VZBA-1/4"-GGG-63-...
1692220
VZBA-1/4"-GGG-63-32T-F030...
F03.F04
11.600
Rp 1/4 "
5.500
5.500
36.000
42.000
40.000
22.000
30.000
35.900
6.000
8.400
80.000
15.000
24.000
9.000
63
0.700
4052568245191
1692221 VZBA-3/8"-GGG-63-...
1692221
VZBA-3/8"-GGG-63-32T-F030...
F03.F04
12.700
Rp 3/8 "
5.500
5.500
36.000
42.000
40.000
22.000
30.000
35.900
6.000
8.400
80.000
18.000
24.000
9.000
63
0.700
4052568245207
1692224 VZBA-1/2"-GGG-63-...
1692224
VZBA-1/2"-GGG-63-32T-F030...
F03.F04
12.700
Rp 1/2 "
5.500
5.500
36.000
42.000
40.000
22.000
31.000
35.900
6.000
8.400
80.000
17.500
27.000
9.000
63
0.700
4052568245214
1692226 VZBA-3/4"-GGG-63-...
1692226
VZBA-3/4"-GGG-63-32T-F040...
F04.F05
16.000
Rp 3/4 "
5.500
6.500
42.000
50.000
43.750
24.000
34.700
40.900
6.000
11.000
87.500
20.000
34.000
11.000
63
1.000
4052568245221
1692227 VZBA-1"-GGG-63-32...
1692227
VZBA-1"-GGG-63-32T-F0405-...
F04.F05
20.000
Rp 1 "
5.500
6.500
42.000
50.000
50.000
32.000
40.000
45.150
6.000
11.000
100.000
21.000
41.000
11.000
63
1.600
4052568245238
1692228 VZBA-11/4"-GGG-63...
1692228
VZBA-11/4"-GGG-63-32T-F04...
F04.F05
25.400
Rp 1 1/4 "
5.500
6.500
42.000
50.000
61.500
38.000
47.200
51.000
6.000
11.000
123.000
21.000
50.000
11.000
63
2.800
4052568245245
1692229 VZBA-11/2"-GGG-63...
1692229
VZBA-11/2"-GGG-63-32T-F04...
F04.F05
31.800
Rp 1 1/2 "
5.500
6.500
42.000
50.000
71.100
43.000
53.000
55.500
6.000
11.000
142.200
23.000
58.000
11.000
63
3.800
4052568245252
1692230 VZBA-2"-GGG-63-32...
1692230
VZBA-2"-GGG-63-32T-F0507-...
F05.F07
38.100
Rp 2 "
6.500
8.500
50.000
70.000
85.300
55.000
63.500
66.000
6.000
14.500
170.600
26.000
70.000
14.000
63
7.400
4052568245269
542005 VZBA-R14-63-32L-F0...
542005
VZBA-R14-63-32L-F0304-R
F03.F04
11.600
Rp 1/4 "
5.500
5.500
36.000
42.000
40.000
22.400
30.000
36.000
6.000
7.400
80.000
16.000
24.000
9.000
63
0.700
542007 VZBA-R38-63-32L-F0...
542007
VZBA-R38-63-32L-F0304-R
F03.F04
12.500
Rp 3/8 "
5.500
5.500
36.000
42.000
40.000
22.400
30.000
36.000
6.000
7.400
80.000
16.000
24.000
9.000
63
0.700
542009 VZBA-R12-63-32L-F0...
542009
VZBA-R12-63-32L-F0304-R
F03.F04
12.500
Rp 1/2 "
5.500
5.500
36.000
42.000
40.000
22.000
31.000
36.000
6.000
8.400
80.000
17.400
27.000
9.000
63
0.700
542011 VZBA-R34-63-32L-F0...
542011
VZBA-R34-63-32L-F0405-R
F04.F05
15.000
Rp 3/4 "
5.500
6.500
42.000
50.000
44.000
23.000
34.700
42.000
6.200
12.000
88.000
20.000
34.000
11.000
63
1.000
542013 VZBA-R1-63-32L-F04...
542013
VZBA-R1-63-32L-F0405-R
F04.F05
20.000
Rp 1 "
5.500
6.500
42.000
50.000
51.000
32.000
40.000
47.000
6.300
12.000
100.000
20.500
41.000
11.000
63
1.600
542015 VZBA-R114-63-32L-F...
542015
VZBA-R114-63-32L-F0405-R
F04.F05
25.000
Rp 1 1/4 "
5.500
6.500
42.000
50.000
62.000
36.000
47.200
53.000
6.700
11.000
123.000
24.000
50.000
11.000
63
2.800
542017 VZBA-R112-63-32L-F...
542017
VZBA-R112-63-32L-F0405-R
F04.F05
32.000
Rp 1 1/2 "
5.500
6.500
42.000
50.000
71.000
43.000
53.000
59.000
7.000
10.800
142.000
26.600
58.000
11.000
63
3.800
542019 VZBA-R2-63-32L-F05...
542019
VZBA-R2-63-32L-F0507-R
F05.F07
40.000
Rp 2 "
6.500
8.500
50.000
70.000
86.000
55.000
63.500
66.000
6.200
15.800
171.000
27.600
70.000
14.000
63
7.400
542006 VZBA-R14-63-32T-F0...
542006
VZBA-R14-63-32T-F0304-R
F03.F04
11.600
Rp 1/4 "
5.500
5.500
36.000
42.000
40.000
22.400
30.000
36.000
6.000
7.400
80.000
16.000
24.000
9.000
63
0.700
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D