magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZAF - Butterfly valve
Festo
产品 (A - Z)
V
VZAF
Powered by
CAD模型選擇
{festo/parts/v/vzaf/vzaf_asmtab_presets.prj},{NB=8065630 VZAF-L-300-10-S9-H1EP80-V3-V3-T1---(0)},{TNR=8065630},{TYP=VZAF-L-300-10-S9-H1EP80-V3-V3-T1},{BAU=L},{NEN=300},{ROT=0},{NENN=10},{ANS=S9},{NENND=ANSI 150},{WER=H1},{OBE=EP80},{WERK=V3},{WERKS=V3},{OBER=-},{DIC=T1},{GTIN=4052568442699}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
设计
ⁿ/ₐ
NEN
额定直径
ⁿ/ₐ
NENN
额定压力
ⁿ/ₐ
ANS
接口标准
ⁿ/ₐ
NENND
额定压力接口st
ⁿ/ₐ
WER
Housing material
ⁿ/ₐ
OBE
表面处理,外壳
ⁿ/ₐ
WERK
主轴材料
ⁿ/ₐ
WERKS
截止元件的材料
ⁿ/ₐ
OBER
表面处理,截止元件
ⁿ/ₐ
DIC
密封材料
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8065604 VZAF-C-50-16-S8PN...
8065604
VZAF-C-50-16-S8PN16-H1EP8...
C
50
16
S8
PN16
H1
EP80
V3
V3
-
T1
2.300
4052568442439
8065605 VZAF-C-65-16-S8PN...
8065605
VZAF-C-65-16-S8PN16-H1EP8...
C
65
16
S8
PN16
H1
EP80
V3
V3
-
T1
2.900
4052568442446
8065606 VZAF-C-80-16-S8PN...
8065606
VZAF-C-80-16-S8PN16-H1EP8...
C
80
16
S8
PN16
H1
EP80
V3
V3
-
T1
3.400
4052568442453
8065607 VZAF-C-100-16-S8P...
8065607
VZAF-C-100-16-S8PN16-H1EP...
C
100
16
S8
PN16
H1
EP80
V3
V3
-
T1
5.100
4052568442460
8065608 VZAF-C-125-16-S8P...
8065608
VZAF-C-125-16-S8PN16-H1EP...
C
125
16
S8
PN16
H1
EP80
V3
V3
-
T1
6.900
4052568442477
8065609 VZAF-C-150-16-S8P...
8065609
VZAF-C-150-16-S8PN16-H1EP...
C
150
16
S8
PN16
H1
EP80
V3
V3
-
T1
10.000
4052568442484
8065610 VZAF-C-200-10-S8P...
8065610
VZAF-C-200-10-S8PN16-H1EP...
C
200
10
S8
PN16
H1
EP80
V3
V3
-
T1
14.100
4052568442491
8065611 VZAF-C-250-10-S8P...
8065611
VZAF-C-250-10-S8PN16-H1EP...
C
250
10
S8
PN16
H1
EP80
V3
V3
-
T1
22.900
4052568442507
8065612 VZAF-C-300-10-S8P...
8065612
VZAF-C-300-10-S8PN16-H1EP...
C
300
10
S8
PN16
H1
EP80
V3
V3
-
T1
32.900
4052568442514
8065613 VZAF-L-50-16-S8PN...
8065613
VZAF-L-50-16-S8PN16-H1EP8...
L
50
16
S8
PN16
H1
EP80
V3
V3
-
T1
3.200
4052568442521
8065614 VZAF-L-65-16-S8PN...
8065614
VZAF-L-65-16-S8PN16-H1EP8...
L
65
16
S8
PN16
H1
EP80
V3
V3
-
T1
4.100
4052568442538
8065615 VZAF-L-80-16-S8PN...
8065615
VZAF-L-80-16-S8PN16-H1EP8...
L
80
16
S8
PN16
H1
EP80
V3
V3
-
T1
6.200
4052568442545
8065616 VZAF-L-100-16-S8P...
8065616
VZAF-L-100-16-S8PN16-H1EP...
L
100
16
S8
PN16
H1
EP80
V3
V3
-
T1
9.300
4052568442552
8065617 VZAF-L-125-16-S8P...
8065617
VZAF-L-125-16-S8PN16-H1EP...
L
125
16
S8
PN16
H1
EP80
V3
V3
-
T1
10.700
4052568442569
8065618 VZAF-L-150-16-S8P...
8065618
VZAF-L-150-16-S8PN16-H1EP...
L
150
16
S8
PN16
H1
EP80
V3
V3
-
T1
12.900
4052568442576
8065619 VZAF-L-200-10-S8P...
8065619
VZAF-L-200-10-S8PN16-H1EP...
L
200
10
S8
PN16
H1
EP80
V3
V3
-
T1
22.300
4052568442583
8065620 VZAF-L-250-10-S8P...
8065620
VZAF-L-250-10-S8PN16-H1EP...
L
250
10
S8
PN16
H1
EP80
V3
V3
-
T1
32.400
4052568442590
8065621 VZAF-L-300-10-S8P...
8065621
VZAF-L-300-10-S8PN16-H1EP...
L
300
10
S8
PN16
H1
EP80
V3
V3
-
T1
46.900
4052568442606
8065622 VZAF-L-50-16-S9-H...
8065622
VZAF-L-50-16-S9-H1EP80-V3...
L
50
16
S9
ANSI 150
H1
EP80
V3
V3
-
T1
3.200
4052568442613
8065623 VZAF-L-65-16-S9-H...
8065623
VZAF-L-65-16-S9-H1EP80-V3...
L
65
16
S9
ANSI 150
H1
EP80
V3
V3
-
T1
4.100
4052568442620
8065624 VZAF-L-80-16-S9-H...
8065624
VZAF-L-80-16-S9-H1EP80-V3...
L
80
16
S9
ANSI 150
H1
EP80
V3
V3
-
T1
6.200
4052568442637
8065625 VZAF-L-100-16-S9-...
8065625
VZAF-L-100-16-S9-H1EP80-V...
L
100
16
S9
ANSI 150
H1
EP80
V3
V3
-
T1
9.300
4052568442644
8065626 VZAF-L-125-16-S9-...
8065626
VZAF-L-125-16-S9-H1EP80-V...
L
125
16
S9
ANSI 150
H1
EP80
V3
V3
-
T1
10.700
4052568442651
8065627 VZAF-L-150-16-S9-...
8065627
VZAF-L-150-16-S9-H1EP80-V...
L
150
16
S9
ANSI 150
H1
EP80
V3
V3
-
T1
12.900
4052568442668
8065628 VZAF-L-200-10-S9-...
8065628
VZAF-L-200-10-S9-H1EP80-V...
L
200
10
S9
ANSI 150
H1
EP80
V3
V3
-
T1
22.300
4052568442675
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D