magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VYKC - 介质分离式电磁阀
Festo
产品 (A - Z)
V
VYKC
Powered by
CAD模型選擇
{festo/parts/v/vykc/vykc_f16.prj},{NB=8172707 VYKC-F16-M32-20-PE-H2---(400)},{TNR=8172707},{TYP=VYKC-F16-M32-20-PE-H2},{LOG=400},{VAR=M32},{B1=16.000},{B2=10.500},{B3=5.250},{D1=2.000},{D2=2.700},{L1=27.000},{L2=30.300},{L3=21.500},{L4=10.750},{L5=6.500},{CNSMASSEXACT=0.050},{GTIN=4052568645991}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
ⁿ/ₐ
B2
ⁿ/ₐ
B3
ⁿ/ₐ
D1
ⁿ/ₐ
D2
ⁿ/ₐ
L1
ⁿ/ₐ
L2
ⁿ/ₐ
L3
ⁿ/ₐ
L4
ⁿ/ₐ
L5
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8172698 VYKC-F16-M32-20-P...
8172698
VYKC-F16-M32-20-PE-H2R
16.000
10.500
5.250
2.000
2.700
27.000
30.300
21.500
10.750
6.500
0.050
4052568645984
8172707 VYKC-F16-M32-20-P...
8172707
VYKC-F16-M32-20-PE-H2
16.000
10.500
5.250
2.000
2.700
27.000
30.300
21.500
10.750
6.500
0.050
4052568645991
8172719 VYKC-F16-M22C-20-...
8172719
VYKC-F16-M22C-20-PE-H2R
16.000
10.500
5.250
2.000
2.700
27.000
30.300
21.500
10.750
6.500
0.050
4052568646202
8172734 VYKC-F16-M22C-20-...
8172734
VYKC-F16-M22C-20-PE-H2
16.000
10.500
5.250
2.000
2.700
27.000
30.300
21.500
10.750
6.500
0.050
4052568646219
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D