카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX Side panel, screw-fastened - stainless steel
Rittal
System accessories
Walls
Side panels
Powered by
CAD모델 선택
{rittal/sys_zub/waende/seitenwaende/seitenwand_edelstahl_m51_asmtab.prj},{NB=8700.030(1_300)},{BEST=8700.030},{DETAIL=1},{DARST=1},{INFOWWW=Website},{NOTE=Verfügbar ab August 2018},{BEZ1=VX Seitenwand, verschraubbar},{BEZ2=Edelstahl},{BEZ3=Edelstahl},{B=300},{H=1800},{T=400},{GEW=17.000},{D1=321},{D2=192.5},{L=1797},{D=0},{H1=1600},{H2=0},{T1=0.000},{FARBE=0.000},{VER=0.000},{INFOPAGE=vx25_s96},{CNSECLASS51=27-18-21-01},{CNSECLASS70=27-18-21-01},{CNSECLASS80=27-18-21-01},{CNSETIM40=EC002524},{PPATH=assemblies/seitenwand_edelstahl_m51_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
H
For enclosures Height
[mm]
T
For enclosures depth
[mm]
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8700.030_1
8700.030
VX Side panel, screw-fast...
stainless steel
1800
400
17.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8700.040_1
8700.040
VX Side panel, screw-fast...
stainless steel
1800
500
19.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8700.050_1
8700.050
VX Side panel, screw-fast...
stainless steel
2000
600
23.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D