카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX SE Floormount - Sheet steel
Rittal
Enclosure systems
Free-standing enclosures
Powered by
CAD모델 선택
{rittal/schaltschranksys/schranksysteme/vx_se_us_floormount_asmtab.prj},{NB=5862.600(2)},{BEST=5862.600},{BEST1=5862},{DETAIL=2},{BEZ1=Floormount},{BEZ2=Stahlblech},{BEZ3=zweitürig},{B=1200},{H=1600},{T=500},{F=1099},{G=1896},{GEW=195.000},{CNSECLASS51=27-18-01-01},{CNSECLASS70=27-18-01-01},{CNSECLASS80=27-18-01-01},{CNSETIM40=EC000261},{VERS=2},{B1=1200},{B2=592},{B3=1112},{B4=1192},{B5=1075},{B6=455},{B7=475},{B8=1135},{B9=500},{H1=1600},{H2=1597},{H3=1512},{H4=1577.5},{H5=1475},{H6=1450},{H7=1430},{H8=910},{T1=505},{T2=375},{T3=412},{T4=340},{T5=424},{T6=451.5},{TB=13},{BA=1050},{BB=41},{HA=1450},{HB=57},{BB3=1112},{GG=1896},{S=1.5},{MTB1=14},{PPATH=vx_se/assemblies/vx_se_us_floormount_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
T
Depth
[mm]
F
Mounting plate width
[mm]
G
Mounting plate height
[mm]
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5860.600
5860.600
Floormount
Sheet steel
two doors
1200
1600
300
1099
1696
169.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
5861.600
5861.600
Floormount
Sheet steel
two doors
1200
1600
400
1099
1696
173.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
5862.600
5862.600
Floormount
Sheet steel
two doors
1200
1600
500
1099
1896
195.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
5863.600
5863.600
Floormount
Sheet steel
two doors
1600
1600
400
1499
1696
232.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
5864.600
5864.600
Floormount
Sheet steel
two doors
1600
1800
500
1499
1696
232.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
5866.600
5866.600
Floormount
Sheet steel
two doors
1800
1800
400
1699
1896
282.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
5867.600
5867.600
Floormount
Sheet steel
two doors
1800
1800
500
1699
1896
282.000
27-18-01-01
27-18-01-01
27-18-01-01
EC000261
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D