카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX IT Heavy-duty rail - for 19"
Rittal
System accessories
19'' installation system
Slide rails
Powered by
CAD모델 선택
{rittal/sys_zub/19_ausbautechnik/gleitschienen/vx_it_schwerlastschiene_fur_19.prj},{NB=5302.170(2)},{BEST=5302.170},{BESTNEW=-},{COD=8MU},{BESTOLD=5302170},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=VX IT Schwerlastschiene für 19\"},{BEZ2=für Schrank BxT 800x1100/1200 mm},{BEZ3=Stahlblech Zink},{B=800},{T=1100/1200},{VE=1},{GEW=0.960},{CNSECLASS51=27-18-91-32},{CNSECLASS70=23-15-91-01},{CNSECLASS80=27-18-92-34},{CNSETIM40=EC002625},{VERS=1},{INFOPAGE=-},{TT=738.000},{T1=725.000},{T2=650.000},{T3=26.000},{T4=675.000},{T5=27.000},{RAL=0.76,0.79,0.77,0.00}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Model No. TS
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
For enclosures Width
[mm]
T
For enclosures depth
[mm]
VE
Packs of
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5302.170(2)
5302.170
VX IT Heavy-duty rail for...
for enclosure WxD 800x110...
Sheet steel zinc
800
1100/1200
1
27-18-91-32
23-15-91-01
27-18-92-34
EC002625
5302.171(2)
5302.171
VX IT Heavy-duty rail for...
for enclosure WxD 800x110...
Painted sheet steel, RAL ...
800
1100/1200
1
27-18-91-32
23-15-91-01
27-18-92-34
EC002625
376266(2)
376266
VX IT Heavy-duty rail for...
for enclosure WxD 700x110...
Painted sheet steel, RAL ...
700
1100/1200
1
27-18-91-32
23-15-91-01
27-18-92-34
EC002625
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D