카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX IT 19" mounting angles, standard front - VX IT 19" mounting angles, standard front
Rittal
System accessories
19'' installation system
Mounting angles
Powered by
CAD모델 선택
{rittal/sys_zub/19_ausbautechnik/profilschienen/profil_19_std_vorne_vx_it.prj},{NB=5302.102(2)},{BEST=5302.102},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=VX IT 19\"-Profilschienen standard vorne},{BEZ2=24 HE},{H=1200},{VE=2},{GEW=4.620},{COD=12VS},{CNSECLASS51=27-18-09-04},{CNSECLASS70=27-18-09-07},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620},{FARBE=RAL 7035},{VERS=1},{S=2.00},{H1=24},{L1=1094.000},{L2=1022.350},{L3=35.825},{INFOPAGE=-}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
H
For enclosures Height
[mm]
VE
Packs of
ⁿ/ₐ
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5302.100(2)
5302.100
VX IT 19" mounting angles...
15 U
800
2
3.220
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.102(2)
5302.102
VX IT 19" mounting angles...
24 U
1200
2
4.620
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.104(2)
5302.104
VX IT 19" mounting angles...
38 U
1800
2
7.300
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.106(2)
5302.106
VX IT 19" mounting angles...
42 U
2000
2
8.020
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
5302.108(2)
5302.108
VX IT 19" mounting angles...
47 U
2200
2
8.680
27-18-09-04
27-18-09-07
27-18-92-61
EC002620
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D