카탈로그: Rittal
생성됨: 01.09.2013
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rittal
VX Adaptor section, 482.6 mm (19") - for VX electronic enclosures
Rittal
System accessories
19'' installation system
Mounting angles
Powered by
CAD모델 선택
{rittal/sys_zub/19_ausbautechnik/profilschienen/ap_19_inch_fur_m51_ek_asmtab.prj},{NB=8619.300 (2)},{BEST=8619.300},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=VX Adapter-Profil 19\"},{SH=1600},{HE=33},{GEW=2.940},{INFOPAGE=vx25_s195},{VER=1},{X1=1500.000},{X2=19.000},{X3=21.000},{X4=28.000},{L1=1822.450},{X5=43.900},{L2=1822.100},{CNSECLASS51=27-18-25-04},{CNSECLASS70=27-18-09-07},{CNSECLASS80=27-18-92-34},{CNSETIM40=EC002625},{BEZ2=},{BEZ3=},{PPATH=assemblies/ap_19_inch_fur_m51_ek_asmtpl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Model No.
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
SH
For enclosure height
[mm]
HE
ⁿ/ₐ
GEW
Weight
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8619.300 (2)
8619.300
VX Adaptor section, 482.6...
1600
33
2.940
27-18-25-04
27-18-09-07
27-18-92-34
EC002625
8619.310 (2)
8619.310
VX Adaptor section, 482.6...
1800
38
3.320
27-18-25-04
27-18-09-07
27-18-92-34
EC002625
8619.320 (2)
8619.320
VX Adaptor section, 482.6...
2000
42
3.730
27-18-25-04
27-18-09-07
27-18-92-34
EC002625
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D