카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VTT-C(B) - Solid knobs
Elesa+Ganter
Clamping knobs
VTT-C
Powered by
CAD모델 선택
{elesa_ganter/clamping_knobs/vtt_c/vtt_c_b.prj},{NB=Solid knobs VTT.40-C-B-M8-C17},{PARTNUMBER=167836-C17},{DESCRIPTION=VTT.40-C-B-M8-C17},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16.0},{DIM05=13.5},{DIM06=14},{WEIGHT=-},{R=0.306},{G=0.522},{B=0.255},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Solid knobs VTT.32-C-B-M6...
167716-C9
VTT.32-C-B-M6-C9
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M6...
167716-C2
VTT.32-C-B-M6-C2
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M6...
167716-C3
VTT.32-C-B-M6-C3
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M6...
167716-C4
VTT.32-C-B-M6-C4
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M6...
167716-C5
VTT.32-C-B-M6-C5
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M6...
167716-C6
VTT.32-C-B-M6-C6
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M6...
167716-C17
VTT.32-C-B-M6-C17
32
M6
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C9
VTT.32-C-B-M8-C9
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C2
VTT.32-C-B-M8-C2
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C3
VTT.32-C-B-M8-C3
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C4
VTT.32-C-B-M8-C4
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C5
VTT.32-C-B-M8-C5
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C6
VTT.32-C-B-M8-C6
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.32-C-B-M8...
167717-C17
VTT.32-C-B-M8-C17
32
M8
23
14.0
11.5
12
-
Solid knobs VTT.40-C-B-M6...
167835-C9
VTT.40-C-B-M6-C9
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M6...
167835-C2
VTT.40-C-B-M6-C2
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M6...
167835-C3
VTT.40-C-B-M6-C3
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M6...
167835-C4
VTT.40-C-B-M6-C4
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M6...
167835-C5
VTT.40-C-B-M6-C5
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M6...
167835-C6
VTT.40-C-B-M6-C6
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M6...
167835-C17
VTT.40-C-B-M6-C17
40
M6
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M8...
167836-C9
VTT.40-C-B-M8-C9
40
M8
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M8...
167836-C2
VTT.40-C-B-M8-C2
40
M8
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M8...
167836-C3
VTT.40-C-B-M8-C3
40
M8
27
16.0
13.5
14
-
Solid knobs VTT.40-C-B-M8...
167836-C4
VTT.40-C-B-M8-C4
40
M8
27
16.0
13.5
14
-
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D