目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VRTP-GXX2+I - Two-spoke handwheels
Elesa+Ganter
旋转控制装置
VRTP.-VRTP+I
Powered by
CAD模型選擇
{elesa_ganter/rotary_controls/vrtp_vrtp_i/vrtp_vrtp_i_asmtab.prj},{NB=Two-spoke handwheels VRTP.160-GXX2 A-14+I},{PARTNUMBER=CE.33121-R},{DESCRIPTION=VRTP.160-GXX2 A-14+I},{DIM01=160},{DIM02=51},{DIM03=14},{DIM04=27},{DIM05=26},{DIM06=76},{DIM07=40},{DIM08=M8},{DIM09=12},{DIM10=25},{DIM11=63},{DIM12=80},{DIM13=M8},{DIM14=65},{WEIGHT=425},{HANDWHEEL=GA02 - GA12 - GW12},{KDM1=6.647},{NDM1=8.000},{NDM=8.000},{KDM=6.466},{D=26.000},{D1=21.000},{H=15.000},{L=80.000},{HD=76.000},{HL=34.000},{HD1=57.000},{HL1=1.000},{A1=31.600},{A2=39.000},{A3=45.000},{A4=30.500},{A5=37.000},{SIZE=2.000},{RUCKA=64.750},{PPATH=vrtp_vrtp_i_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l
[mm]
DIM03
dH7
[mm]
DIM04
h
[mm]
DIM05
d1
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
f
ⁿ/ₐ
DIM09
h1
[mm]
DIM10
B
[mm]
DIM11
K
[mm]
DIM12
H
[mm]
DIM13
m
[mm]
DIM14
R
[mm]
WEIGHT
重量
[g]
HANDWHEEL
Handwheel/indicator combinations
ⁿ/ₐ
Two-spoke handwheels VRTP...
CE.33121-R
VRTP.160-GXX2 A-14+I
160
51
14
27
26
76
40
M8
12
25
63
80
M8
65
425
GA02 - GA12 - GW12
Two-spoke handwheels VRTP...
CE.33221-R
VRTP.200-GXX2 A-16+I
200
61
16
34
30
76
50
M8
12
28
70
80
M8
84
625
GA02 - GA12 - GW12
Two-spoke handwheels VRTP...
CE.33321-R
VRTP.250-GXX2 A-20+I
250
70
20
38
35
76
58
M8
12
32
74
90
M10
105
890
GA02 - GA12 - GW12
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D