magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VPPM (m) - 比例调压阀, 模块化系统
Festo
产品 (A - Z)
V
VPPM
Powered by
CAD模型選擇
{festo/parts/v/vppm/vppm_2.prj},{NB=543435 VPPM-12L-L-1-G12-0H-V1P-S1},{TNR=543435},{TYP=VPPM},{NW=12},{VA=L},{DY=L},{BV=1},{DB=-},{UDB=0},{ODB=0},{SW=V1},{SA=P},{GG=S1},{BG=-},{VERS2=3},{D4=0},{H2=0.0},{H3=0.0},{H4=0.0},{H9=0.0},{H10=0},{L2=0.0},{CNSMASSEXACT=2.050}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
NW
额定直径
ⁿ/ₐ
MA
安装选项
ⁿ/ₐ
DY
动态响应
ⁿ/ₐ
BV
阀的运作模式
ⁿ/ₐ
AA
接口类型
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
D1
ⁿ/ₐ
D2
[mm]
D4
[mm]
D5
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
543432 VPPM-6L-L-1-G18-0H...
543432
VPPM
6
-
L
1
G18
65.4
47.5
16
G 1/8
M12x1
4.4
-
126.900
110.4
80.1
52.8
-
42
27
-
26.3
23
-
12
41.5
31.5
29.3
28.4
-
25.0
0.400
543433 VPPM-8L-L-1-G14-0H...
543433
VPPM
8
-
L
1
G14
77.4
59.5
22
G 1/4
M12x1
-
-
126.900
110.4
80.0
52.8
-
42
27
-
26.3
23
-
12
47.0
31.5
-
-
-
25.0
0.560
543435 VPPM-12L-L-1-G12-0...
543435
VPPM
12
-
L
1
G12
0.0
0.0
-
-
M12x1
0
-
126.900
0.0
0.0
0.0
-
42
27
-
0.0
0
-
12
41.5
0.0
-
-
-
25.0
2.050
546953 VPPM-6L-L-1-N18-0H...
546953
VPPM
6
-
L
1
N18
65.4
47.5
16
G 1/8
M12x1
4.4
-
126.900
110.4
80.1
52.8
-
42
27
-
26.3
23
-
12
41.5
31.5
29.3
28.4
-
25.0
0.400
546954 VPPM-8L-L-1-N14-0H...
546954
VPPM
8
-
L
1
N14
77.4
59.5
22
G 1/4
M12x1
-
-
126.900
110.4
80.0
52.8
-
42
27
-
26.3
23
-
12
47.0
31.5
-
-
-
25.0
0.560
546956 VPPM-12L-L-1-N12-0...
546956
VPPM
12
-
L
1
N12
0.0
0.0
-
-
M12x1
0
-
126.900
0.0
0.0
0.0
-
42
27
-
0.0
0
-
12
41.5
0.0
-
-
-
25.0
2.050
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D