Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
VORLEGESCHEIBE-RF - Countersunk Washers, Stainless
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Washers according DIN
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/unterlegscheiben_und_scheiben/vorlegescheiben_rf.prj},{NB=65310025A2},{ARTNR=65310025A2},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4305 (V2A), gedreht, matt gestrahlt},{SCHR=M5},{D1=5.3},{D2=25},{D3=10.3},{S=3.5},{GEW=10.4},{CTN=73182200}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SCHR
for screw size
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
65310012A2
65310012A2
Stainless steel
Stainless steel 1.4305 (A...
M3
3.2
12
6.5
2.3
1.5
73182200
65310016A2
65310016A2
Stainless steel
Stainless steel 1.4305 (A...
M4
4.3
16
8.5
3.0
3.4
73182200
65310020A2
65310020A2
Stainless steel
Stainless steel 1.4305 (A...
M4
4.3
20
8.5
3.0
5.7
73182200
65310022A2
65310022A2
Stainless steel
Stainless steel 1.4305 (A...
M5
5.3
22
10.3
3.5
7.8
73182200
65310025A2
65310025A2
Stainless steel
Stainless steel 1.4305 (A...
M5
5.3
25
10.3
3.5
10.4
73182200
65310028A2
65310028A2
Stainless steel
Stainless steel 1.4305 (A...
M5
5.3
28
10.3
3.5
13.3
73182200
65310032A2
65310032A2
Stainless steel
Stainless steel 1.4305 (A...
M6
6.4
32
12.3
4.0
19.7
73182200
65310036A2
65310036A2
Stainless steel
Stainless steel 1.4305 (A...
M6
6.4
36
12.3
4.0
25.4
73182200
65310040A2
65310040A2
Stainless steel
Stainless steel 1.4305 (A...
M6
6.4
40
12.3
5.0
39.8
73182200
65310045A2
65310045A2
Stainless steel
Stainless steel 1.4305 (A...
M6
6.4
45
12.3
6.0
61.2
73182200
65310052A2
65310052A2
Stainless steel
Stainless steel 1.4305 (A...
M6
6.4
52
12.3
6.0
82.6
73182200
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D