VM-83-1M - Sandwich Mounts - Double End (Male/Female)
Essentra Components
Feet, Casters & Glides
Vibration Mounts & Accessories
Sandwich Mounts
Sandwich Mounts - Double End (Male/Female)
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p05000000/l3_p05010000/p100330/vm-83-1m.prj},{NB=VM-745-1M},{PN=VM-745-1M},{AMERSID=1095083},{APACID=-},{EMEAID=-},{A=25},{B=25},{C=13},{D=5},{THREAD=M6 x 1.0},{LOADLBSCOMP=55},{LOADLBSSHEAR=8},{THREADOD_SKETCH0=6.000},{THREADID_SKETCH0=6.000},{PITCHHELIXS1=1.000},{PITCHHELIXSPIRA=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Base Diameter
[mm]
B
B Base Height
[mm]
C
C Stud Length
[mm]
D
D Thread Depth
[mm]
THREAD
Thread Size
ⁿ/ₐ
LOADLBSCOMP
Load Lbs Comp.
ⁿ/ₐ
LOADLBSSHEAR
Load Lbs Shear
ⁿ/ₐ
VM-83-1M
VM-83-1M
1095079
-
-
16
13
13
5
M4 x 0.7
20
3
VM-85-1M
VM-85-1M
1095085
-
-
25
13
13
5
M6 x 1.0
75
25
VM-475-1M
VM-475-1M
1095084
-
-
25
19
13
5
M6 x 1.0
50
15
VM-745-1M
VM-745-1M
1095083
-
-
25
25
13
5
M6 x 1.0
55
8
VM-41-1M
VM-41-1M
1095082
-
-
25
25
16
5
M8 x 1.25
55
8
VM-434-1M
VM-434-1M
1095087
-
-
35
25
16
5
M8 x 1.25
80
15
VM-66-1M
VM-66-1M
1095089
-
-
51
41
16
11
M10 x 1.5
165
55
VM-77-1M
VM-77-1M
1095088
-
-
51
51
29
11
M10 x 1.5
165
45
VM-725-1M
VM-725-1M
1095090
-
-
79
57
32
14
M12 x 1.75
720
140
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D