VM-80-1M - Sandwich Mounts - Double End (Male/Male)
Essentra Components
Feet, Casters & Glides
Vibration Mounts & Accessories
Sandwich Mounts
Sandwich Mounts - Double End (Male/Male)
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p05000000/l3_p05010000/p100325/vm-80-1m.prj},{NB=VM-44-1M},{PN=VM-44-1M},{AMERSID=1095116},{APACID=-},{EMEAID=-},{A=25},{B=25},{C=16},{D=16},{THREAD=M8 x 1.25},{LOADLBSCOMP=45},{LOADLBSSHEAR=8},{M=6},{PITCH=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Base Diameter
[mm]
B
B Base Height
[mm]
C
C Stud Length
[mm]
D
D Stud Length
[mm]
THREAD
Thread
ⁿ/ₐ
LOADLBSCOMP
Load Lbs Comp
ⁿ/ₐ
LOADLBSSHEAR
Load Lbs Shear
ⁿ/ₐ
VM-80-1M
VM-80-1M
1095110
-
-
10
13
13
13
M4 x 0.7
7
75
VM-82-1M
VM-82-1M
1095111
-
-
16
13
13
13
M4 x 0.7
20
3
VM-46-1M
VM-46-1M
1095112
-
-
19
19
13
13
M6 x 1.0
40
6
VM-47-1M
VM-47-1M
1095119
-
-
25
19
13
13
M6 x 1.0
50
9
VM-474-1M
VM-474-1M
1095118
-
-
25
19
16
16
M8 x 1.25
50
9
VM-74-1M
VM-74-1M
1095117
-
-
25
25
13
13
M6 x 1.0
45
8
VM-44-1M
VM-44-1M
1095116
-
-
25
25
16
16
M8 x 1.25
45
8
VM-50M
VM-50M
1095122
-
-
32
19
16
16
M8 x 1.25
60
18
VM-42-1M
VM-42-1M
1095121
-
-
32
25
16
16
M8 x 1.25
70
12
VM-43-1M
VM-43-1M
1095123
-
-
35
25
16
16
M8 x 1.25
80
15
VM-249-1M
VM-249-1M
1095124
-
-
38
19
16
16
M8 x 1.25
110
18
VM-36-1M
VM-36-1M
1095125
-
-
40
25
16
16
M8 x 1.25
125
20
VM-37-1M
VM-37-1M
1095126
-
-
40
25
16
16
M10 x 1.5
125
20
VM-75-1M
VM-75-1M
1095127
-
-
51
19
29
29
M10 x 1.5
370
90
VM-72-1M
VM-72-1M
1095128
-
-
79
57
35
35
M12 x 1.75
720
140
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D