VM-184-1M - Sandwich Mounts - Single End (Male)
Essentra Components
Feet, Casters & Glides
Vibration Mounts & Accessories
Sandwich Mounts
Sandwich Mounts - Single End (Male)
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p05000000/l3_p05010000/p100315/vm-184-1m.prj},{NB=VM-1249-1M},{PN=VM-1249-1M},{AMERSID=1095140},{APACID=-},{EMEAID=-},{A=38},{B=19},{C=16},{THREAD=M8 x 1.25},{LOADLBSCOMP=110},{LOADLBSSHEAR=18},{THREADDIA=8.000},{PITCHHELIXS1=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Base Diameter
[mm]
B
B Base Height
[mm]
C
C Stud Length
[mm]
THREAD
Thread Size
ⁿ/ₐ
LOADLBSCOMP
Load Lbs. Comp
ⁿ/ₐ
LOADLBSSHEAR
Load Lbs. Shear
ⁿ/ₐ
VM-184-1M
VM-184-1M
1095138
-
-
25
13
13
M6 x 1.0
50
15
VM-147-1M
VM-147-1M
1095137
-
-
25
19
13
M6 x 1.0
50
9
VM-144-1M
VM-144-1M
1095139
-
-
25
25
16
M8 x 1.25
45
8
VM-1249-1M
VM-1249-1M
1095140
-
-
38
19
16
M8 x 1.25
110
18
VM-136-1M
VM-136-1M
1095142
-
-
40
25
16
M8 x 1.25
125
20
VM-137-1M
VM-137-1M
1095141
-
-
40
25
16
M10 x 1.5
125
20
VM-175-1M
VM-175-1M
1095144
-
-
51
19
29
M10 x 1.5
370
90
VM-165-1M
VM-165-1M
1095143
-
-
51
41
16
M10 x 1.5
165
55
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D