카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VHT-XX - Lobe handknobs
Elesa+Ganter
Rotary controls
VHT-VHT-INOX
Powered by
CAD모델 선택
{elesa_ganter/rotary_controls/vht_vht_inox/271_vht_vht_inox.prj},{NB=Lobe handknobs VHT.85-GXX1 S-10-INOX},{PARTNUMBER=CE.30255},{DESCRIPTION=VHT.85-GXX1 S-10-INOX},{SIZE=1.000},{DIM01=85},{DIM02=51},{DIM03=24},{DIM04=18},{D2=18.000},{DIM05=58},{DIM06=-},{D5=0.000},{DIM07=6},{DIM08=M5},{NDM=5.000},{KDM=4.019},{DIM09=-},{DIM10=15.5},{DIM11=-},{L2=0.000},{DIM12=18},{DIM13=-},{L4=0.000},{DIM14=-},{R=0.000},{DIM15=10},{DIM16=17.0},{WEIGHT=110},{MD=49.600},{PP1=9.500},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d2
[mm]
DIM05
d3
[mm]
DIM06
d5
[mm]
DIM07
h1
[mm]
DIM08
F
ⁿ/ₐ
DIM09
f1
ⁿ/ₐ
DIM10
l1
[mm]
DIM11
l2
[mm]
DIM12
l3
[mm]
DIM13
l4
[mm]
DIM14
R
[mm]
DIM15
dH7
[mm]
DIM16
H
[mm]
WEIGHT
Weight
[g]
Lobe handknobs VHT.85-GXX...
CE.30251
VHT.85-GXX1 A-10
85
51
24
18
58
-
6
M5
-
15.5
-
18
-
-
10
17.0
110
Lobe handknobs VHT.85-PXX...
CE.30252
VHT.85-PXX1 A-10
85
55
18
-
58
6
5
M5
M4
18.5
10.5
18
14.5
19
10
20.5
130
Lobe handknobs VHT.85-GXX...
CE.30255
VHT.85-GXX1 S-10-INOX
85
51
24
18
58
-
6
M5
-
15.5
-
18
-
-
10
17.0
110
Lobe handknobs VHT.110-GX...
CE.30351
VHT.110-GXX2 A-12
110
58
28
22
77
-
6
M5
-
20.0
-
18
-
-
12
22.0
180
Lobe handknobs VHT.110-PX...
CE.30352
VHT.110-PXX2 A-12
110
58
30
-
77
6
6
M5
M4
20.0
12
18
13.1
28,5
12
22.0
290
Lobe handknobs VHT.110-GX...
CE.30355
VHT.110-GXX2 S-12-INOX
110
58
28
22
77
-
6
M5
-
20.0
-
18
-
-
12
22.0
180
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D