magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VEMD - 比例流量控制阀
Festo
产品 (A - Z)
V
VEMD
Powered by
CAD模型選擇
{festo/parts/v/vemd/vemd.prj},{NB=8163824 VEMD-L-6-60-100-D9-G14-5YMPM1-VA},{TNR=8163824},{TYP=VEMD-L-6-60-100-D9-G14-5YMPM1-VA},{INFO=},{CNSMASSEXACT=0.630},{EOLDATE=},{GTIN=4052568659240},{V=2},{V1=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4869520 VEMD-L-6-14-20-D2...
4869520
VEMD-L-6-14-20-D21-M5-1-R...
0.092
4052568419004
8086472 VEMD-L-6-14-20-D2...
8086472
VEMD-L-6-14-20-D21-M5-1-R...
0.092
4052568451394
8086473 VEMD-L-6-14-20-D2...
8086473
VEMD-L-6-14-20-D21-M5-5-R...
0.092
4052568451400
8163824 VEMD-L-6-60-100-D...
8163824
VEMD-L-6-60-100-D9-G14-5Y...
0.630
4052568659240
8163825 VEMD-L-6-60-200-D...
8163825
VEMD-L-6-60-200-D9-G14-5Y...
0.630
4052568646707
8163829 VEMD-L-6-60-100-D...
8163829
VEMD-L-6-60-100-D9-G14-5Y...
0.630
4052568659257
8163830 VEMD-L-6-60-200-D...
8163830
VEMD-L-6-60-200-D9-G14-5Y...
0.630
4052568646714
8184633 VEMD-V1-L-6-60-10...
8184633
VEMD-V1-L-6-60-100-D9-G14...
0.400
4052568659264
8184634 VEMD-V1-L-6-60-20...
8184634
VEMD-V1-L-6-60-200-D9-G14...
0.400
4052568646721
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D