目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VDS+I - Solid handwheels with revolving handle
Elesa+Ganter
操作件
VDS.
VDS+I
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vds_combi/vds_i/vds_i_asmtab.prj},{NB=Solid handwheels with revolving handle VDS.200+I-SST-20},{PARTNUMBER=72855-R},{DESCRIPTION=VDS.200+I-SST-20},{DIM01=200},{DIM02=20},{DIM03=53.0},{DIM04=40},{DIM05=38.0},{DIM06=44.0},{DIM07=50},{DIM08=40},{DIM09=14},{DIM10=36},{DIM11=13},{DIM12=90},{DIM13=M10},{DIM13X=10.000},{DIM14=81.0},{DIM15=-},{DIM15X=0.0},{DIM16=-},{DIM16X=0},{DIM17=320},{DIM18=27},{WEIGHT=681},{MA=10.000},{MB=8.159},{VER=1},{PPATH=vds_i_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
d4
[mm]
DIM08
d5
[mm]
DIM09
l
[mm]
DIM10
h
[mm]
DIM11
h1
[mm]
DIM12
H
[mm]
DIM13
m
ⁿ/ₐ
DIM14
R
[mm]
DIM15
t
[mm]
DIM16
b
[mm]
DIM17
C
[Nm]
DIM18
l
[J]
WEIGHT
重量
[g]
Solid handwheels with rev...
72651-R
VDS.80+I A-8
83
8
29.0
18
16.0
21.0
26
19
9
17
8
45
M6
30.5
-
-
34
6
106
Solid handwheels with rev...
72652-R
VDS.80+I A-10
83
10
29.0
18
16.0
21.0
26
19
9
17
8
45
M6
30.5
-
-
34
6
108
Solid handwheels with rev...
72670-R
VDS.100+I A-8
102
8
34.0
22
20.0
27.0
30
25
10
22
9
60
M6
39.0
-
-
60
13
180
Solid handwheels with rev...
72671-R
VDS.100+I A-10
102
10
34.0
22
20.0
27.0
30
25
10
22
9
60
M6
39.0
-
-
60
13
174
Solid handwheels with rev...
72672-R
VDS.100+I A-12
102
12
34.0
22
20.0
27.0
30
25
10
22
9
60
M6
39.0
-
-
60
13
168
Solid handwheels with rev...
72700-R
VDS.125+I A-8
125
8
39.5
26
24.0
31.0
35
28
11
27
11
60
M6
49.0
-
-
125
25
282
Solid handwheels with rev...
72701-R
VDS.125+I A-12
125
12
39.5
26
24.0
31.0
35
28
11
27
11
60
M6
49.0
-
-
125
25
270
Solid handwheels with rev...
72702-R
VDS.125+I A-14
125
14
39.5
26
24.0
31.0
35
28
11
27
11
60
M6
49.0
-
-
125
25
258
Solid handwheels with rev...
72750-R
VDS.150+I A-8
150
8
44.0
26
24.0
34.0
38
30
12
30
10
65
M8
56.5
-
-
180
26
399
Solid handwheels with rev...
72751-R
VDS.150+I A-14
150
14
44.0
26
24.0
34.0
38
30
12
30
10
65
M8
56.5
-
-
180
26
379
Solid handwheels with rev...
72752-R
VDS.150+I A-16
150
16
44.0
26
24.0
34.0
38
30
12
30
10
65
M8
56.5
-
-
180
26
359
Solid handwheels with rev...
72800-R
VDS.175+I A-8
176
8
49.0
35
33.0
39.0
44
35
13
28
16
80
M10
70.0
-
-
195
26
530
Solid handwheels with rev...
72801-R
VDS.175+I A-16
176
16
49.0
35
33.0
39.0
44
35
13
28
16
80
M10
70.0
-
-
195
26
500
Solid handwheels with rev...
72802-R
VDS.175+I A-20
176
20
49.0
35
33.0
39.0
44
35
13
28
16
80
M10
70.0
-
-
195
26
470
Solid handwheels with rev...
72850-R
VDS.200+I A-8
200
8
53.0
40
38.0
44.0
50
40
14
36
13
90
M10
81.0
-
-
320
27
714
Solid handwheels with rev...
72851-R
VDS.200+I A-20
200
20
53.0
40
38.0
44.0
50
40
14
36
13
90
M10
81.0
-
-
320
27
674
Solid handwheels with rev...
72852-R
VDS.200+I A-24
200
24
53.0
40
38.0
44.0
50
40
14
36
13
90
M10
81.0
-
-
320
27
634
Solid handwheels with rev...
72911-R
VDS.250+I A-20
250
20
60.0
40
38.0
50.0
57
48
17
36
19
90
M10
104.0
-
-
500
30
934
Solid handwheels with rev...
72961-R
VDS.300+I A-20
300
20
66.0
40
36.5
68.5
72
66
20
44
20
90
M10
124.0
-
-
500
30
1260
Solid handwheels with rev...
72675-R
VDS.100+I -SST-10
102
10
34.0
22
20.0
27.0
30
25
10
22
9
60
M6
39.0
-
-
60
13
175
Solid handwheels with rev...
72705-R
VDS.125+I-SST-12
125
12
42.0
26
24.0
31.0
35
28
11
27
11
60
M6
49.0
-
-
125
25
273
Solid handwheels with rev...
72755-R
VDS.150+I-SST-14
150
14
44.0
26
24.0
34.0
38
30
12
30
10
65
M8
56.5
-
-
180
26
383
Solid handwheels with rev...
72855-R
VDS.200+I-SST-20
200
20
53.0
40
38.0
44.0
50
40
14
36
13
90
M10
81.0
-
-
320
27
681
Solid handwheels with rev...
72651-R-K
VDS.80+I-A8-K
83
8
29.0
18
16.0
21.0
26
19
9
17
8
45
M6
30.5
9
2
34
6
106
Solid handwheels with rev...
72652-R-K
VDS.80+I-A10-K
83
10
29.0
18
16.0
21.0
26
19
9
17
8
45
M6
30.5
11.4
3
34
6
108
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D