카탈로그: Elesa+Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VC.792-PXX - Lobe knobs for position indicators
Elesa+Ganter
Rotary controls
VC.792-XX
Powered by
CAD모델 선택
{elesa_ganter/rotary_controls/vc_792_xx/vc_792_pxx.prj},{NB=Lobe knobs for position indicators VC.792/72-PXX1 A-10},{PARTNUMBER=CE.30073},{DESCRIPTION=VC.792/72-PXX1 A-10},{DIM01=72},{DIM02=55},{DIM03=18},{DIM04=56.0},{DIM05=6},{DIM06=M5},{NDM=5.000},{DIM07=M4},{NDM1=4.000},{DIM08=5},{DIM09=18.5},{DIM10=10.5},{DIM11=19},{DIM12=14.5},{DIM13=19.0},{DIM14=10},{DIM15=20},{WEIGHT=85},{DIM17=PA01 - PA11},{D=49.800},{D1=48.300},{P=30.000},{P1=23.000},{INFOEG=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d1
[mm]
DIM04
d3
[mm]
DIM05
d5
[mm]
DIM06
F
[mm]
DIM07
f1
ⁿ/ₐ
DIM08
h1
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
l4
[mm]
DIM13
R
[mm]
DIM14
dH7
[mm]
DIM15
h
[mm]
WEIGHT
Weight
[g]
DIM17
Handwheel/indicator combinations
ⁿ/ₐ
Lobe knobs for position i...
CE.30073
VC.792/72-PXX1 A-10
72
55
18
56.0
6
M5
M4
5
18.5
10.5
19
14.5
19.0
10
20
85
PA01 - PA11
Lobe knobs for position i...
CE.30083
VC.792/98-PXX2 A-12
98
58
30
76.5
6
M5
M4
6
20.0
12.0
19
13.1
28.5
12
22
207
PA02 - PA12 - PW12
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D