您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VBOC - 关断阀
Festo
产品 (A - Z)
V
VBOC
Powered by
CAD模型選擇
{festo/parts/v/vboc/vboc.prj},{NB=8177468 VBOC-L2-P-M8-G12-E---(400)},{TNR=8177468},{DM=20.955},{D1M=20.955},{B=30},{L=7.15},{L1=90.65},{L2=78.75},{H=37.00},{H1=52.00},{SW=28},{A=24.35},{A1=34.0},{L01=19.350},{L02=48.000},{D01=31.600},{D02=33.000},{H01=0.000},{D03=31.000},{L03=0.000},{H02=0.000},{D04=0.000},{L04=17.000},{D05=25.200},{L05=2.000},{L06=0.350},{D06=23.200},{CH1=1.000},{D07=26.000},{L07=0.200},{L08=0.000},{D08=7.000},{D09=10.000},{L09=2.700},{L10=8.50},{CH2=0.800},{CH3=0.000},{D10=25.000},{B01=0.000},{D11=0.000},{CH4=0.000},{SW1=26},{SW2=0},{H03=17.00},{D12=0.000},{H04=0.00},{CH5=0.000},{L11=-2.00},{X1=4.335},{Y1=4.000},{X2=31.435},{Y2=37.000},{X3=7.293},{L12=4.900},{D13=30.000},{H05=20.00},{LOG=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
螺纹
ⁿ/ₐ
B
[mm]
L
[mm]
L1
[mm]
L2
[mm]
H
[mm]
H1
[mm]
SW
扳手开口宽度
[mm]
A
[mm]
A1
[mm]
GTIN
ⁿ/ₐ
8177459 VBOC-L2-E-S7-P-M8...
8177459
VBOC-L2-E-S7-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628406
8179237 VBOC-L2-S7-P-M8-G...
8179237
VBOC-L2-S7-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628529
8177460 VBOC-L2-E-P-M8-G1...
8177460
VBOC-L2-E-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
27.50
35.50
15
14.55
19.9
4052568628413
8177462 VBOC-L2-P-M8-G18-...
8177462
VBOC-L2-P-M8-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
20.50
28.50
15
14.55
19.9
4052568628437
8177461 VBOC-L2-E-S7-P-M8...
8177461
VBOC-L2-E-S7-P-M8-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
38.55
49.55
18
16.85
24.0
4052568628420
8180683 VBOC-L2-S7-P-M8-G...
8180683
VBOC-L2-S7-P-M8-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
29.00
40.00
18
16.85
24.0
4052568628536
8177463 VBOC-L2-E-P-M8-G1...
8177463
VBOC-L2-E-P-M8-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
38.55
48.55
18
16.85
24.0
4052568628444
8177464 VBOC-L2-P-M8-G14-...
8177464
VBOC-L2-P-M8-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
29.00
39.00
18
16.85
24.0
4052568628451
8177466 VBOC-L2-E-S7-P-M8...
8177466
VBOC-L2-E-S7-P-M8-G38-E
G 3/8
G 3/8
26
6.15
82.65
74.55
49.00
62.00
22
23.35
31.0
4052568628475
8180903 VBOC-L2-S7-P-M8-G...
8180903
VBOC-L2-S7-P-M8-G38-E
G 3/8
G 3/8
26
6.15
82.65
74.55
30.00
43.00
22
23.35
31.0
4052568628550
8177469 VBOC-L2-E-P-M8-G3...
8177469
VBOC-L2-E-P-M8-G38-E
G 3/8
G 3/8
24
6.15
82.65
70.75
49.00
61.00
22
23.35
31.0
4052568628505
8177470 VBOC-L2-P-M8-G38-...
8177470
VBOC-L2-P-M8-G38-E
G 3/8
G 3/8
24
6.15
82.65
70.75
30.00
53.00
22
23.35
31.0
4052568628512
8177465 VBOC-L2-E-S7-P-M8...
8177465
VBOC-L2-E-S7-P-M8-G12-E
G 1/2
G 1/2
32
7.15
90.65
82.55
65.00
81.00
28
24.35
34.0
4052568628468
8181283 VBOC-L2-S7-P-M8-G...
8181283
VBOC-L2-S7-P-M8-G12-E
G 1/2
G 1/2
32
7.15
90.65
82.55
37.00
53.00
28
24.35
34.0
4052568628574
8177467 VBOC-L2-E-P-M8-G1...
8177467
VBOC-L2-E-P-M8-G12-E
G 1/2
G 1/2
30
7.15
90.65
78.75
65.00
80.00
28
24.35
34.0
4052568628482
8177468 VBOC-L2-P-M8-G12-...
8177468
VBOC-L2-P-M8-G12-E
G 1/2
G 1/2
30
7.15
90.65
78.75
37.00
52.00
28
24.35
34.0
4052568628499
8177443 VBOC-L2-E-S7-P-M1...
8177443
VBOC-L2-E-S7-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628086
8181754 VBOC-L2-S7-P-M12-...
8181754
VBOC-L2-S7-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
51.85
27.50
35.50
15
14.55
19.9
4052568628598
8177447 VBOC-L2-E-P-M12-G...
8177447
VBOC-L2-E-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
27.50
35.50
15
14.55
19.9
4052568628321
8177451 VBOC-L2-P-M12-G18...
8177451
VBOC-L2-P-M12-G18-E
G 1/8
G 1/8
16
4.75
59.95
49.05
20.50
28.50
15
14.55
19.9
4052568628369
8177444 VBOC-L2-E-S7-P-M1...
8177444
VBOC-L2-E-S7-P-M12-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
38.55
49.55
18
16.85
24.0
4052568628093
8180685 VBOC-L2-S7-P-M12-...
8180685
VBOC-L2-S7-P-M12-G14-E
G 1/4
G 1/4
22
5.15
69.15
61.05
29.00
40.00
18
16.85
24.0
4052568628543
8177448 VBOC-L2-E-P-M12-G...
8177448
VBOC-L2-E-P-M12-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
38.55
48.55
18
16.85
24.0
4052568628338
8177452 VBOC-L2-P-M12-G14...
8177452
VBOC-L2-P-M12-G14-E
G 1/4
G 1/4
20
5.15
69.15
57.25
29.00
39.00
18
16.85
24.0
4052568628376
8177445 VBOC-L2-E-S7-P-M1...
8177445
VBOC-L2-E-S7-P-M12-G38-E
G 3/8
G 3/8
26
6.15
82.65
74.55
49.00
62.00
22
23.35
31.0
4052568628307
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D