目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VB.639-B - Three-arm knobs
Elesa+Ganter
紧固旋钮
VB.639
VB.639-B
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vb_639_combi/vb_639_b/vb_639.prj},{NB=Three-arm knobs VB.639/63 B-M10},{PARTNUMBER=65636},{DESCRIPTION=VB.639/63 B-M10},{DIM01=63},{DIM02=M10},{DIM03=28},{DIM04=26},{DIM05=18},{DIM06=25.0},{DIM07=17},{DIM08=30},{DIM09=7},{WEIGHT=40},{MAT=Ottone},{TYP=2},{DA=10.000},{DB=8.376},{D2=0.000},{D=0.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
Code
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d3
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
C
[Nm]
DIM09
l
[J]
WEIGHT
重量
[g]
Three-arm knobs VB.639/45...
65541
VB.639/45 B-M6
45
M6
25
19
12
22.5
12
11
2
33
Three-arm knobs VB.639/45...
65545
VB.639/45 B-M8
45
M8
25
19
12
22.5
13
11
2
30
Three-arm knobs VB.639/63...
65635
VB.639/63 B-M8
63
M8
28
26
18
25.0
15
30
7
48
Three-arm knobs VB.639/63...
65636
VB.639/63 B-M10
63
M10
28
26
18
25.0
17
30
7
40
Three-arm knobs VB.639/80...
65675
VB.639/80 B-M10
80
M10
35
32
21
30.0
17
80
6
60
Three-arm knobs VB.639/80...
65676
VB.639/80 B-M12
80
M12
35
32
21
30.0
17
80
6
67
Three-arm knobs VB.639/10...
65705
VB.639/100 B-M12
100
M12
42
36
25
36.0
20
110
8
96
Three-arm knobs VB.639/10...
65706
VB.639/100 B-M14
100
M14
42
36
25
36.0
20
110
8
105
Three-arm knobs VB.639/13...
65745
VB.639/130 B-M16
130
M16
47
43
29
40.0
22
135
9
162
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D