magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAOM-R4 - 机械驱动头
Festo
产品 (A - Z)
V
VAOM
Powered by
CAD模型選擇
{festo/parts/v/vaom/vaom_r4_asmtab.prj},{NB=8049235 VAOM-R4-20-D1-32---(1)},{TNR=8049235},{TYP=VAOM-R4-20-D1-32},{POS=1},{B1=20},{B2=8},{H8=6.0},{H9=6.0},{H10=10.0},{D1=17},{W1=30},{CNSMASSEXACT=MIN},{SCHRTNR=3394269},{H1=17.300},{X1=40.812},{ANG1=11.448},{VER=2},{H01=37.0},{GTIN=4052568295288}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
H7
[mm]
L1
[mm]
D1
[mm]
W1
[°]
GTIN
ⁿ/ₐ
8049233 VAOM-R4-20-D1-52
8049233
VAOM-R4-20-D1-52
20
8
37.0
56.1
17
30
4052568295271
8049235 VAOM-R4-20-D1-32
8049235
VAOM-R4-20-D1-32
20
8
37.0
69.7
17
30
4052568295288
8049236 VAOM-R4-20-D2-52
8049236
VAOM-R4-20-D2-52
20
8
61.0
52.8
17
30
4052568295295
8049237 VAOM-R4-20-D2-32
8049237
VAOM-R4-20-D2-32
20
8
62.0
66.8
17
30
4052568295301
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D