magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VAOH-F9 - 手杆
Festo
产品 (A - Z)
V
VAOH
Powered by
CAD模型選擇
{festo/parts/v/vaoh/vaoh_f9.prj},{NB=4895984 VAOH-F9-14-H9-A},{TNR=4895984},{TYP=VAOH-F9-14-H9-A},{GR=1 1/2\" -2\"},{B1=14},{B2=3},{B3=25},{B4=15.0},{B5=25.0},{D=6.2},{D2=8.0},{D3=35.0},{D4=0},{D5=0},{D6=0},{D7=0},{H1=30.5},{H2=6.0},{L1=5.0},{L2=235},{L3=25},{L4=16.2},{L5=54.0},{L6=30.000},{L7=25.000},{L8=36.500},{L9=0.000},{R=5},{T1=13.5},{T2=6.0},{T3=0.0},{T4=0},{A=120.000},{SW=14},{CNSMASSEXACT=0.370},{VER=2},{D77=13.500},{X1=116.500},{X2=29.500},{X3=24.000},{X4=0.000},{H4=2.000},{H5=0.000},{H11=35.000},{GTIN=4052568276102}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
GR
Valve size
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
R
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
A
[°]
SW
扳手开口宽度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4895982 VAOH-F9-9-H9-A
4895982
VAOH-F9-9-H9-A
1/2" -3/4"
13
2
19
10.7
15.0
5.2
25.0
0.0
0
0
0
0
28.3
1.5
4.5
190
20
14.0
4.0
21.100
18.000
33.500
18.000
0
8.0
0.3
7.0
0
110.000
9
0.150
4052568276089
4895983 VAOH-F9-11-H9-A
4895983
VAOH-F9-11-H9-A
1" -1 1/4”
13
2
19
10.7
17.0
5.2
29.0
7.0
0
0
0
0
28.3
1.8
4.5
190
20
14.0
4.0
27.000
21.000
41.500
21.000
6
8.0
0.3
7.0
0
90.000
11
0.150
4052568276096
4895984 VAOH-F9-14-H9-A
4895984
VAOH-F9-14-H9-A
1 1/2" -2"
14
3
25
15.0
25.0
6.2
8.0
35.0
0
0
0
0
30.5
6.0
5.0
235
25
16.2
54.0
30.000
25.000
36.500
0.000
5
13.5
6.0
0.0
0
120.000
14
0.370
4052568276102
4895985 VAOH-F9-17-H9-A
4895985
VAOH-F9-17-H9-A
2 1/2" -3"
24
4
30
22.0
26.0
9.0
11.0
55.0
0
0
0
0
35.0
8.5
7.5
325
30
22.0
83.6
46.400
35.000
56.100
0.000
8
18.0
11.0
0.0
0
90.000
17
0.850
4052568276119
4895986 VAOH-F9-22-H9-A
4895986
VAOH-F9-22-H9-A
4"
24
4
30
22.0
26.0
9.0
12.0
70.0
0
0
0
0
38.0
10.0
7.5
325
30
22.0
102.7
56.900
51.000
67.700
0.000
7
21.0
11.0
0.0
0
90.000
22
0.900
4052568276126
4895987 VAOH-F9-27-H9-A
4895987
VAOH-F9-27-H9-A
6"
58
0
0
0.0
0.0
32.5
48.5
56.5
32
14
22
0
0.0
0.0
700.0
165
107
25.0
60.0
0.000
0.000
0.000
0.000
0
10.0
7.0
3.0
0
0.000
27
1.800
4052568276133
4895988 VAOH-F9-36-H9-A
4895988
VAOH-F9-36-H9-A
8"
65
0
0
0.0
0.0
39.0
50.5
58.5
38
18
28
65
0.0
0.0
800.0
187
122
32.0
68.0
0.000
0.000
0.000
0.000
0
15.0
10.0
3.5
9
0.000
36
3.800
4052568276140
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D