VEOX mixproof valve - VEOX mixproof valve 3 bodies T body model 01 with Sorio control top
Definox
VEOX Mixproof valves
3 BODY VEOX Mixproof valves
3 BODY VEOX Mixproof valves Model 01 in T with Sorio control box
Powered by
CAD模型選擇
{definox/vannes20e020clapets20inde9pendants20veox/vannes20e020clapets20inde9pendants20veox20320corps/vannes20e020clapets20inde9pendants20veox20320corps20mode8le200120en20t20avec20boitier20sorio/vanne20e020double20clapets20inde9pendants20veox.prj},{NB=Y3U101G01281-SU},{PREVIEW=../../../_pool_/a7/a3/veox_3_corps_m01_en_t_av_boitier_sorio.png},{REF=Y3U101G01281-SU},{DESC=VEOX 3 CORPS US 4\" Actionneur pneumatique SP/PMO et 1 décollage clapet bas Modèle 01 en T},{TUBE=97,4 / 101,6},{V=VEOX 3 CORPS},{DIAM=US 4\"},{ACT=Actionneur pneumatique SP/PMO et 1 décollage clapet bas},{BODY=Modèle 01 en T},{MATB=1.4404},{MATS=SP PEEK / ELASTO (FKM)},{FITTING=A souder},{DEFAULTSORTATTR=28415}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
BODY
Body
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
Y3S038F01231-SU
Y3S038F01231-SU
VEOX 3 bodies SMS 38 SP/P...
35,6 / 38
VEOX 3 bodies
SMS 38
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S051F01231-SU
Y3S051F01231-SU
VEOX 3 bodies SMS 51 SP/P...
48,5 / 51
VEOX 3 bodies
SMS 51
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S063F01231-SU
Y3S063F01231-SU
VEOX 3 bodies SMS 63 SP/P...
60,3 / 63,5
VEOX 3 bodies
SMS 63
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S076F01231-SU
Y3S076F01231-SU
VEOX 3 bodies SMS 76 SP/P...
72,9 / 76,1
VEOX 3 bodies
SMS 76
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S104F01231-SU
Y3S104F01231-SU
VEOX 3 bodies SMS 104 SP/...
100 / 104
VEOX 3 bodies
SMS 104
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D040F01231-SU
Y3D040F01231-SU
VEOX 3 bodies DIN 40 SP/P...
38 / 41
VEOX 3 bodies
DIN 40
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D050F01231-SU
Y3D050F01231-SU
VEOX 3 bodies DIN 50 SP/P...
50 / 53
VEOX 3 bodies
DIN 50
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D065F01231-SU
Y3D065F01231-SU
VEOX 3 bodies DIN 65 SP/P...
66 / 70
VEOX 3 bodies
DIN 65
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D080F01231-SU
Y3D080F01231-SU
VEOX 3 bodies DIN 80 SP/P...
81 / 85
VEOX 3 bodies
DIN 80
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D100F01231-SU
Y3D100F01231-SU
VEOX 3 bodies DIN 100 SP/...
100 / 104
VEOX 3 bodies
DIN 100
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D125F01231-SU
Y3D125F01231-SU
VEOX 3 bodies DIN 125 SP/...
125 / 129
VEOX 3 bodies
DIN 125
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3D150F01231-SU
Y3D150F01231-SU
VEOX 3 bodies DIN 150 SP/...
150 / 154
VEOX 3 bodies
DIN 150
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U038F01231-SU
Y3U038F01231-SU
VEOX 3 bodies US 1"1/2 SP...
34,8 / 38,1
VEOX 3 bodies
US 1"1/2
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U051F01231-SU
Y3U051F01231-SU
VEOX 3 bodies US 2" SP/PM...
47,5 / 50,8
VEOX 3 bodies
US 2"
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U063F01231-SU
Y3U063F01231-SU
VEOX 3 bodies US 2"1/2 SP...
60,2 / 63,5
VEOX 3 bodies
US 2"1/2
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U076F01231-SU
Y3U076F01231-SU
VEOX 3 bodies US 3" SP/PM...
72,9 / 76,1
VEOX 3 bodies
US 3"
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3U101F01231-SU
Y3U101F01231-SU
VEOX 3 bodies US 4" SP/PM...
97,4 / 101,6
VEOX 3 bodies
US 4"
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (EPDM)
To weld
Y3S038F01241-SU
Y3S038F01241-SU
VEOX 3 bodies SMS 38 SP/P...
35,6 / 38
VEOX 3 bodies
SMS 38
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S051F01241-SU
Y3S051F01241-SU
VEOX 3 bodies SMS 51 SP/P...
48,5 / 51
VEOX 3 bodies
SMS 51
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S063F01241-SU
Y3S063F01241-SU
VEOX 3 bodies SMS 63 SP/P...
60,3 / 63,5
VEOX 3 bodies
SMS 63
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S076F01241-SU
Y3S076F01241-SU
VEOX 3 bodies SMS 76 SP/P...
72,9 / 76,1
VEOX 3 bodies
SMS 76
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3S104F01241-SU
Y3S104F01241-SU
VEOX 3 bodies SMS 104 SP/...
100 / 104
VEOX 3 bodies
SMS 104
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3D040F01241-SU
Y3D040F01241-SU
VEOX 3 bodies DIN 40 SP/P...
38 / 41
VEOX 3 bodies
DIN 40
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3D050F01241-SU
Y3D050F01241-SU
VEOX 3 bodies DIN 50 SP/P...
50 / 53
VEOX 3 bodies
DIN 50
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
Y3D065F01241-SU
Y3D065F01241-SU
VEOX 3 bodies DIN 65 SP/P...
66 / 70
VEOX 3 bodies
DIN 65
SP (leak free)/PMO pneuma...
Type 01 T
1.4404
SP PFA / ELASTO (FKM)
To weld
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D