magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABS-S7 - 接头组件
Festo
产品 (A - Z)
V
VABS
Powered by
CAD模型選擇
{festo/parts/v/vabs/vabs_s7_asmtab.prj},{NB=4727328 VABS-S7-BE-B-N14-V14},{TNR=4727328},{TYP=VABS-S7-BE-B-N14-V14},{B1=29.000},{B2=15.000},{B3=35.000},{B4=7.000},{B5=0.000},{B6=0.000},{D1=1/4 NPT},{D2=M5},{D3=-},{D4=-},{D5=0.000},{D6=0.000},{D7=-},{D8=0.000},{H1=14.000},{H2=50.000},{H3=12.000},{H4=24.000},{H5=64.000},{H6=72.700},{H7=0.000},{H8=0.000},{H9=0.000},{H10=0.000},{H11=0.000},{L1=50.000},{L2=32.000},{L3=0.000},{L4=0.000},{L5=0.000},{L6=0.000},{T1=0.000},{T2=0.000},{PPATH=assemblies/vabs_s7_asmtpl.prj},{VERS=3},{CNSMASSEXACT=0.250},{GTIN=4052568275051}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
D4
螺纹
ⁿ/ₐ
D5
[mm]
D6
[mm]
D7
螺纹
ⁿ/ₐ
D8
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
T1
[mm]
T2
[mm]
VERS
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
563396 VABS-S7-S-G14
563396
VABS-S7-S-G14
35.000
19.000
44.000
0.000
0.000
0.000
G1/4
M8
-
-
0.000
0.000
-
0.000
60.000
41.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
0.000
104.000
78.000
30.000
18.000
28.000
41.000
0.000
0.000
1
0.000
4052568210861
4727331 VABS-S7-RB-B-N14-...
4727331
VABS-S7-RB-B-N14-V14
74.000
10.300
32.000
26.300
6.000
5.000
1/4 NPT
M5
-
-
0.000
0.000
-
0.000
60.000
24.000
12.000
24.000
16.000
12.000
20.000
24.000
28.000
24.000
0.000
55.000
32.000
15.000
40.000
0.000
0.000
31.700
37.700
4
0.000
4052568275068
4727328 VABS-S7-BE-B-N14-...
4727328
VABS-S7-BE-B-N14-V14
29.000
15.000
35.000
7.000
0.000
0.000
1/4 NPT
M5
-
-
0.000
0.000
-
0.000
14.000
50.000
12.000
24.000
64.000
72.700
0.000
0.000
0.000
0.000
0.000
50.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
3
0.250
4052568275051
2999476 VABS-S7-BE-B-G14-...
2999476
VABS-S7-BE-B-G14-V14
29.000
15.000
35.000
7.000
0.000
0.000
G1/4
M5
-
-
0.000
0.000
-
0.000
14.000
50.000
12.000
24.000
64.000
72.700
0.000
0.000
0.000
0.000
0.000
50.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
3
0.250
4052568268039
3580505 VABS-S7-RB-B-G14-...
3580505
VABS-S7-RB-B-G14-V14
74.000
10.300
32.000
26.300
6.000
5.000
G1/4
M5
-
-
0.000
0.000
-
0.000
60.000
24.000
12.000
24.000
16.000
12.000
20.000
24.000
28.000
24.000
63.400
55.000
32.000
15.000
40.000
0.000
0.000
31.700
37.700
2
0.000
4052568271497
8141067 VABS-S7-RB-B-G14-...
8141067
VABS-S7-RB-B-G14-R12
83.000
74.000
32.000
10.300
26.300
7.000
G1/4
M5
-
-
0.000
0.000
-
0.000
62.000
24.000
19.000
12.000
25.000
24.000
12.000
11.000
0.000
0.000
0.000
62.000
32.000
0.000
0.000
0.000
0.000
0.000
0.000
5
0.750
8072668 VABS-S7-BE-BS-G14...
8072668
VABS-S7-BE-BS-G14-V14
35.000
6.100
2.500
0.000
0.000
0.000
15
M5
M5
M5
15.000
8.000
M5
5.500
62.000
31.000
32.000
16.000
17.000
3.500
0.000
0.000
0.000
0.000
0.000
62.000
31.000
24.000
12.000
3.500
3.500
3.000
8.000
6
0.330
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D