您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VABP - 底座
Festo
产品 (A - Z)
V
VABP
Powered by
CAD模型選擇
{festo/parts/v/vabp/vabp_asmtab.prj},{NB=2614860 VABP-S1-1V1G-G14-2},{TNR=2614860},{TYP=VABP-S1-1V1G-G14-2},{B1=86.000},{B2=60.000},{B3=16.000},{B4=42.000},{B5=70.000},{B6=26.000},{B7=25.000},{B8=58.000},{D1=G1/4},{D2=G1/8},{D3=G1/8},{D4=5.500},{D5=M4},{D6=0.000},{D7=0.000},{H1=0.000},{H2=48.000},{H3=24.000},{H4=24.000},{H5=13.000},{H6=37.000},{H7=5.000},{H8=43.000},{H9=0.000},{L1=155.000},{L2=0.000},{L3=56.500},{L4=34.000},{L5=7.000},{L6=148.000},{L7=93.000},{L8=93.000},{L9=28.500},{L10=5.000},{T1=0.000},{ISSINGLE=1},{VERS=2.000},{CNSMASSEXACT=1.623},{GTIN=4052568254810}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
D1
螺纹
ⁿ/ₐ
D2
螺纹
ⁿ/ₐ
D3
螺纹
ⁿ/ₐ
D4
[mm]
D5
螺纹
ⁿ/ₐ
D6
[mm]
D7
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
T1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2605074 VABP-S3-26V1G-G18...
2605074
VABP-S3-26V1G-G18-2
54.000
39.000
12.000
27.000
46.000
19.000
20.500
33.000
G1/8
G1/8
M5
5.500
M4
0.000
0.000
0.000
39.500
20.000
24.000
11.000
30.000
5.000
35.300
0.000
126.000
0.000
49.500
31.000
6.000
120.000
80.000
85.000
25.400
4.750
0.000
0.668
4052568254797
2605075 VABP-S3-26V1G-G18...
2605075
VABP-S3-26V1G-G18-2M-R3
54.000
39.000
12.000
27.000
46.000
19.000
20.500
33.000
G1/8
G1/8
M5
5.500
M4
0.000
0.000
96.000
39.500
20.000
24.000
11.000
30.000
5.000
35.300
124.500
126.000
162.000
49.500
31.000
6.000
120.000
80.000
85.000
25.400
4.750
0.000
1.200
4052568254803
2614860 VABP-S1-1V1G-G14-...
2614860
VABP-S1-1V1G-G14-2
86.000
60.000
16.000
42.000
70.000
26.000
25.000
58.000
G1/4
G1/8
G1/8
5.500
M4
0.000
0.000
0.000
48.000
24.000
24.000
13.000
37.000
5.000
43.000
0.000
155.000
0.000
56.500
34.000
7.000
148.000
93.000
93.000
28.500
5.000
0.000
1.623
4052568254810
2614863 VABP-S1-1V1G-G14-...
2614863
VABP-S1-1V1G-G14-2M-R3
86.000
60.000
16.000
42.000
70.000
26.000
25.000
58.000
G1/4
G1/8
G1/8
5.500
M4
0.000
0.000
96.000
48.000
24.000
24.000
13.000
37.000
5.000
43.000
132.000
155.000
196.000
56.500
34.000
7.000
148.000
93.000
93.000
28.500
5.000
0.000
2.480
4052568254827
2738671 VABP-S1-2V1G-G38-...
2738671
VABP-S1-2V1G-G38-2
110.000
75.000
20.000
55.000
87.000
32.000
32.000
66.000
G3/8
G1/4
G1/8
6.600
-
4.500
8.000
0.000
48.500
24.250
16.000
12.000
36.000
5.000
43.500
0.000
152.000
0.000
66.000
38.000
5.500
144.000
108.000
108.000
20.000
20.000
8.400
1.950
4052568255053
2738672 VABP-S1-2V1G-G38-...
2738672
VABP-S1-2V1G-G38-2M-A1
110.000
75.000
20.000
55.000
87.000
32.000
32.000
66.000
G3/8
G1/4
G1/8
6.600
-
4.500
8.000
96.500
48.500
24.250
16.000
12.000
36.000
5.000
43.500
157.000
152.000
200.000
66.000
38.000
5.500
144.000
108.000
108.000
20.000
20.000
8.400
3.400
4052568255060
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D