目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
V40/V41 - End plate kit
IMI Norgren
Valves
Mini ISO Valves
Accessories
Powered by
CAD模型選擇
{imi_precision/6_valves/8_mini_iso_valves/accessories/v40_v41_end_plate_left.prj},{NB=V70424-A5C(L)},{CNSORDERNO=V70424-A5C},{VERS=5},{L1=17.000},{DESC=G1/8},{EP=2A},{INFOWWW=Link}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DESC
ⁿ/ₐ
V70424-A5C(L)
V70424-A5C
G1/8
V70424-B5C(L)
V70424-B5C
G1/4
V70424-R5C(L)
V70424-R5C
NPTF1/4
V70431-P5F(L)
V70431-P5F
1/3/5 NPTF1/4 : 2/4 NPTF1...
V70431-A5F(L)
V70431-A5F
1/3/5 G1/4 : 2/4 G1/8
V70431-S5F(L)
V70431-S5F
1/3/5 G1/8 : 2/4 G1/8
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D