카탈로그: Pflitsch
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Split Gland - splitteable cable gland splittable cable gland PC - metric
Pflitsch
Cable Gland
Splittable cable gland systems
UNI Split Gland
Powered by
CAD모델 선택
{pflitsch/1_kabelv/6_geteilte_systeme/2_uni_split/usg.prj},{NB=PFLITSCH USG 22053 PC},{A=M20x1,5},{D=10.0},{ARTNR1=USG 22053 PC},{AF=},{F=14.9},{C=29.7},{SW=30x33,5},{WERKSTOFF=PC},{TEMP=-20 °C / +80 °C},{VE=10},{AA=20.000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
A
Connecting thread
ⁿ/ₐ
D
Thread lenght
[mm]
ARTNR
Item number
ⁿ/ₐ
F
Opening pressure screw max.
[mm]
C
Build height
[mm]
SW
Spanner width
[mm]
WERKSTOFF
Material gland body
ⁿ/ₐ
TEMP
Temperature range min./max.
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH USG 22053 PC
M20x1,5
10.0
USG 22053 PC
14.9
29.7
30x33,5
PC
-20 °C / +80 °C
10
PFLITSCH USG 22554 PC
M25x1,5
11.0
USG 22554 PC
20.5
38.5
35x38,5
PC
-20 °C / +80 °C
10
PFLITSCH USG 23255 PC
M32x1,5
14.0
USG 23255 PC
26.8
39.6
46x51,3
PC
-20 °C / +80 °C
10
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D