카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
UNI-EV (metric) - Cable gland brass with iris feather/spring, metric connecting thread
Hugro
EMC Protection
Cable glands
Powered by
CAD모델 선택
{hugro/emv-schutz/kabelverschraubungen/kabelverschraubungen_108_00_m.prj},{NB=HUGRO 108.401817-(8-)},{ARTNR=108.401817},{HIDE=1},{G=M40x1.5},{GG=-},{ANENN=40.000},{ANENN2=0.000},{KDM2=0.000},{MATERIAL=Messing, vernickelt},{GL=8},{DICHTEINSATZ=},{INFO=INFO PDF},{D1=8.000},{ART1=24055},{ART2=84055},{ART3=18S10},{DICHTMAX=18.0},{DICHTMIN=14.0},{SCHIRMMAX=17.0},{SCHIRMMIN=13.0},{VARIANTE=A},{H=27},{SW1=43X47.3},{SW1S=43.000},{SW1E=47.300},{SW2=40X43.5},{SW2S=40.000},{SW2E=43.500},{VPE=10},{PPP= '', 'TPE', 'p', 'TPE-V'},{VERS=1.000},{P=1.500},{VER1=0.000},{ZTN=74122000},{GPS=0.159}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Article number
ⁿ/ₐ
G
Thread
ⁿ/ₐ
GG
Thread
ⁿ/ₐ
MATERIAL
Screwed connection bodies
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
SCHIRM
Screen Ø
ⁿ/ₐ
VARIANTE
Variant
ⁿ/ₐ
H
Build height
[mm]
SW1
Spanner-width
ⁿ/ₐ
SW2
Spanner-width
ⁿ/ₐ
VPE
Package unit
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
GPS
Weight per piece
[kg]
HUGRO 108.170604
108.170604
M16x1.5
-
Brass gland
6.5 - 4
4 - 1.5
A
20
18x20
17x18.9
50
74122000
0.099
HUGRO 108.170606
108.170606
M16x1.5
-
Brass gland
6.5 - 4
6 - 2.5
B
20
18x20
17x18.9
50
74122000
0.099
HUGRO 108.170906
108.170906
M16x1.5
-
Brass gland
9.5 - 6.5
6 - 2.5
A
20
18x20
17x18.9
50
74122000
0.099
HUGRO 108.200908
108.200908
M20x1.5
-
Brass gland
9.5 - 6.5
8.5 - 3.5
A
20
22x24.4
20x22.2
50
74122000
0.035
HUGRO 108.201008
108.201008
M20x1.5
-
Brass gland
10.5 - 7
8.5 - 3.5
A
20
22x24.4
20x22.2
50
74122000
0.035
HUGRO 108.230906
108.230906
M20x1.5
-
Brass gland
9.5 - 6.5
6.5 - 3.5
A
21
22x24.4
22X24.4
50
74122000
0.035
HUGRO 108.231008
108.231008
M20x1.5
-
Brass gland
10.5 - 7
8 - 3.5
A
21
22x24.4
22X24.4
50
74122000
0.035
HUGRO 108.231010
108.231010
M20x1.5
-
Brass gland
10.5 - 7
10.5 - 6.5
B
21
22x24.4
22X24.4
50
74122000
0.035
HUGRO 108.231310
108.231310
M20x1.5
-
Brass gland
13 - 9
10.5 - 6.5
A
21
22x24.4
22X24.4
50
74122000
0.033
HUGRO 108.250908
108.250908
M25x1.5
-
Brass gland
9.5 - 6.5
8 - 3
A
21
28x31.2
24x26.7
50
74122000
0.055
HUGRO 108.251008
108.251008
M25x1.5
-
Brass gland
10.5 - 7
8 - 5
A
21
28x31.2
24x26.7
50
74122000
0.055
HUGRO 108.251308
108.251308
M25x1.5
-
Brass gland
13 - 9
8 - 5
A
21
28x31.2
24x26.7
50
74122000
0.055
HUGRO 108.251310
108.251310
M25x1.5
-
Brass gland
13 - 9
10.5 - 6.5
A
21
28x31.2
24x26.7
50
74122000
0.055
HUGRO 108.321309
108.321309
M32x1.5
-
Brass gland
13 - 9
9.5 - 4.5
A
25
35X38.5
30X33.5
25
74122000
0.096
HUGRO 108.321313
108.321313
M32x1.5
-
Brass gland
13 - 9
13.5 - 8
B
25
35X38.5
30X33.5
25
74122000
0.104
HUGRO 108.321513
108.321513
M32x1.5
-
Brass gland
15.5 - 11.5
13.5 - 8
A
25
35X38.5
30X33.5
25
74122000
0.096
HUGRO 108.321814
108.321814
M32x1.5
-
Brass gland
18 - 14
14.5 - 9
A
25
35X38.5
30X33.5
25
74122000
0.096
HUGRO 108.401817
108.401817
M40x1.5
-
Brass gland
18 - 14
17 - 13
A
27
43X47.3
40X43.5
10
74122000
0.159
HUGRO 108.402018
108.402018
M40x1.5
-
Brass gland
20.5 - 17
18 - 13
A
27
43X47.3
40X43.5
10
74122000
0.159
HUGRO 108.402020
108.402020
M40x1.5
-
Brass gland
20.5 - 17
20 - 15
B
27
43X47.3
40X43.5
10
74122000
0.155
HUGRO 108.402520
108.402520
M40x1.5
-
Brass gland
25 - 20
20 - 15
A
27
43X47.3
40X43.5
10
74122000
0.159
HUGRO 108.502825
108.502825
M50x1.5
-
Brass gland
28 - 24
25 - 18.5
A
28
54X58
50X54
5
74122000
0.159
HUGRO 108.503230
108.503230
M50x1.5
-
Brass gland
32 - 27
30.5 - 24
BB
28
54X58
50X54
5
74122000
0.159
HUGRO 108.503330
108.503330
M50x1.5
-
Brass gland
33 - 29
30.5 - 24
A
28
54X58
50X54
5
74122000
0.159
HUGRO 108.503630
108.503630
M50x1.5
-
Brass gland
36 - 32
30.5 - 24
A
28
54X58
50X54
5
74122000
0.159
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D