目錄: Pflitsch
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pflitsch
UNI Dicht-Cable Gland interference suppression brass - metric
Pflitsch
Cable Gland
UNI Dicht EMV
U4 - UNI SUPPRESS DICHT
increased Strain relief
Powered by
CAD模型選擇
{pflitsch/1_kabelv/uni_emv/u4/erhoehte_zugentlastung/u4_metrisch_zugentlastung_uni_entstoer_ditch.prj},{NB=PFLITSCH 22553e z 1310 },{A=M25x1.5},{ANENN=25.000},{P=1.500},{WERKSTOFF=Messing, vernickelt},{D=7.5},{DICHTEINSATZ=},{ZL=z},{INFO=INFO PDF},{D1=7.5},{ART1=22553e},{ART2=82553e},{ART3=1310},{DICHTMAX=12.0},{DICHTMIN=8.0},{K=10.0},{FC=rt},{C=21},{SW1=28x31.2},{SW1S=28.000},{SW1E=31.200},{SW2=24x26.7},{SW2S=24.000},{SW2E=26.700},{VE=50},{PP= '', 'TPE', 'p', 'TPE-V'},{ZZ='z','mit Zugentlastung','','ohne Zugentlastung'}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
A
Connecting thread
ⁿ/ₐ
WERKSTOFF
Screwed connection bodies
ⁿ/ₐ
ARTNR
Article number
ⁿ/ₐ
DICHT
Sealing range (max.-min.)
ⁿ/ₐ
K
Cone inner-Ø
[mm]
FC
Colour code (only TPE sealing inserts)
ⁿ/ₐ
C
Build height
[mm]
SW1
Spanner-width
ⁿ/ₐ
SW2
Spanner-width
ⁿ/ₐ
VE
Package unit
ⁿ/ₐ
PFLITSCH 21049e z 0604
M10x1.5
Brass gland
21049e z 0604
6.5 - 4
4.0
ge
20
14x15.5
14x15.5
50
PFLITSCH 21249e z 0604
M12x1.5
Brass gland
21249e z 0604
6.5 - 4
4.0
ge
20
14x15.5
14x15.5
50
PFLITSCH 21250e z 0907
M12x1.5
Brass gland
21250e z 0907
9 - 5.5
7.0
sw
27
17x18.9
17x18.9
50
PFLITSCH 21650e z 0604
M16x1.5
Brass gland
21650e z 0604
6.5 - 4
4.5
ge
20
18x20
17x18.9
50
PFLITSCH 21650e z 0907
M16x1.5
Brass gland
21650e z 0907
9 - 5.5
7.0
sw
20
18x20
17x18.9
50
PFLITSCH 21651e z 1108
M16x1.5
Brass gland
21651e z 1108
10 - 6
8.0
gr
28
20x22.2
20x22.2
50
PFLITSCH 21652e z 1310
M16x1.5
Brass gland
21652e z 1310
12 - 8
10.0
rt
29
22x24.4
22x24.4
50
PFLITSCH 22051e z 0907
M20x1.5
Brass gland
22051e z 0907
9 - 5.5
7.0
sw
20
22x24.4
20x22.2
50
PFLITSCH 22051e z 1108
M20x1.5
Brass gland
22051e z 1108
10 - 6
8.0
gr
20
22x24.4
20x22.2
50
PFLITSCH 22052e z 0907
M20x1.5
Brass gland
22052e z 0907
9 - 5.5
7.0
sw
21
22x24.4
22x24.4
50
PFLITSCH 22052e z 1310
M20x1.5
Brass gland
22052e z 1310
12 - 8
10.0
rt
21
22x24.4
22x24.4
50
PFLITSCH 22053e z 1612
M20x1.5
Brass gland
22053e z 1612
15 - 12
12.0
ws
29
24x26.7
24x26.7
50
PFLITSCH 22553e z 1108
M25x1.5
Brass gland
22553e z 1108
10 - 6
8.0
gr
21
28x31.2
24x26.7
50
PFLITSCH 22553e z 1310
M25x1.5
Brass gland
22553e z 1310
12 - 8
10.0
rt
21
28x31.2
24x26.7
50
PFLITSCH 22553e z 1612
M25x1.5
Brass gland
22553e z 1612
15 - 12
12.0
ws
21
28x31.2
24x26.7
50
PFLITSCH 22554e z 1814
M25x1.5
Brass gland
22554e z 1814
17 - 14
14.0
bl
35
30x33.5
30x33.5
25
PFLITSCH 22554e z 2117
M25x1.5
Brass gland
22554e z 2117
20 - 16
17.0
br
35
30x33.5
30x33.5
25
PFLITSCH 23254e z 1614
M32x1.5
Brass gland
23254e z 1614
15 - 12
14.0
ws
25
35x38
30x33.5
25
PFLITSCH 23254e z 1814
M32x1.5
Brass gland
23254e z 1814
17 - 14
14.0
bl
25
35x38
30x33.5
25
PFLITSCH 23254e z 2117
M32x1.5
Brass gland
23254e z 2117
20 - 16
17.0
br
25
35x38
30x33.5
25
PFLITSCH 23255e z 2520
M32x1.5
Brass gland
23255e z 2520
24 - 20
20.0
or
38
40x43.5
40x43.5
10
PFLITSCH 23255e z 2823
M32x1.5
Brass gland
23255e z 2823
27 - 23
23.0
hg
38
40x43.5
40x43.5
10
PFLITSCH 24055e z 2520
M40x1.5
Brass gland
24055e z 2520
24 - 20
20.0
or
27
43x47.3
40x43.5
10
PFLITSCH 24055e z 2823
M40x1.5
Brass gland
24055e z 2823
27 - 23
23.0
hg
27
43x47.3
40x43.5
10
PFLITSCH 24056e z 3227
M40x1.5
Brass gland
24056e z 3227
32 - 27
28.0
an
39
50x54
50x54
5
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D