카탈로그: NORO
생성됨: 01.06.2012
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
NORO
Two-way valves with flap seal 45°, symmetrical, pneumatically operated, rotary actuator - Two-way valves
NORO
Two-way valves
Powered by
CAD모델 선택
{noro/09_2way_valves/two_way_valves_flap_45_sym_pn_rot_asmtab.prj},{NB=NORO 203116610},{ARTNR=203116610},{DN=200},{S=3.0},{MAT=1.0330},{SF=powder coated},{HH=GTD-088},{LK=70},{PPATH=assemblies/two_way_valves_flap_45_sym_pn_rot_asmtpl.prj},{EOLDATE=}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part number
ⁿ/ₐ
DN
Diameter
[mm]
D
Diameter
[mm]
A
Width
[mm]
B
Head piece height
[mm]
C
Branch length
[mm]
D2
Length
[mm]
L
Height
[mm]
S
Thickness
[mm]
MAT
Material
ⁿ/ₐ
SF
Surface
ⁿ/ₐ
NORO Two-way valves with ...
102116610
100
99
141
35
185
455
228
2.0
1.0330
powder coated
NORO Two-way valves with ...
122116610
120
119
174
40
228
475
276
2.0
1.0330
powder coated
NORO Two-way valves with ...
152116610
150
149
359
50
269
505
330
2.0
1.0330
powder coated
NORO Two-way valves with ...
172116610
175
174
413
50
310
530
373
2.0
1.0330
powder coated
NORO Two-way valves with ...
202116610
200
199
467
50
350
575
415
2.0
1.0330
powder coated
NORO Two-way valves with ...
252116610
250
249
565
70
455
625
507
2.0
1.0330
powder coated
NORO Two-way valves with ...
302116610
300
299
671
80
505
685
599
2.0
1.0330
powder coated
NORO Two-way valves with ...
352116610
350
349
778
100
555
735
671
2.0
1.0330
powder coated
NORO Two-way valves with ...
402116610
400
399
894
120
605
785
815
2.0
1.0330
powder coated
NORO Two-way valves with ...
153116610
150
148
359
50
269
505
330
3.0
1.0330
powder coated
NORO Two-way valves with ...
173116610
175
173
413
50
310
530
373
3.0
1.0330
powder coated
NORO Two-way valves with ...
203116610
200
198
467
50
350
575
415
3.0
1.0330
powder coated
NORO Two-way valves with ...
253116610
250
248
565
70
455
625
507
3.0
1.0330
powder coated
NORO Two-way valves with ...
303116610
300
298
671
80
505
685
599
3.0
1.0330
powder coated
NORO Two-way valves with ...
353116610
350
348
778
100
555
735
671
3.0
1.0330
powder coated
NORO Two-way valves with ...
403116610
400
398
894
120
605
785
815
3.0
1.0330
powder coated
NORO Two-way valves with ...
102316610
100
99
141
35
185
455
228
2.0
1.4301
blasted
NORO Two-way valves with ...
122316610
120
119
174
40
228
475
276
2.0
1.4301
blasted
NORO Two-way valves with ...
152316610
150
149
359
50
269
505
330
2.0
1.4301
blasted
NORO Two-way valves with ...
172316610
175
174
413
50
310
530
373
2.0
1.4301
blasted
NORO Two-way valves with ...
202316610
200
199
467
50
350
575
415
2.0
1.4301
blasted
NORO Two-way valves with ...
252316610
250
249
565
70
455
625
507
2.0
1.4301
blasted
NORO Two-way valves with ...
302316610
300
299
671
80
505
685
599
2.0
1.4301
blasted
NORO Two-way valves with ...
352316610
350
349
778
100
555
735
671
2.0
1.4301
blasted
NORO Two-way valves with ...
402316610
400
399
894
120
605
785
815
2.0
1.4301
blasted
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D