True Union Diaphragm Valve Pneumatic Actuated Type-AI (Double action), Spigot End
ASAHI YUKIZAI CORPORATION
Automatic valves
(Pneumatic) Diaphragm valves
True Union Diaphragm Valve, Pneumatic actuated Type AI
Powered by
CAD模型選擇
{asahi/au_valve/air_diaphragm_valves/pne_tudv_type_ai/di_va_pn_ac_ai_din_spigot.prj},{NB=AT1IFUEPD025},{CNSORDERNO=AT1IFUEPD025},{STD=DIN},{NDMM=25},{NDINCH=1},{MD=25},{MD3=32},{L=195},{D1=70},{D2=67x80},{D3=100},{E=102},{H=161},{H1=18.5},{A3=60},{S=25},{S1=7},{S2=13}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
STD
Standard
[mm]
NDMM
Nominal Size
[mm]
NDINCH
Nominal Size
[Inch]
MD
d
[mm]
MD3
d3
[mm]
L
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E
[mm]
H
[mm]
H1
[mm]
A3
[mm]
S
[mm]
S1
[mm]
S2
[mm]
AT1IFUEPD015
AT1IFUEPD015
DIN
15
1/2
16
20
150
48
54x66
91
94
145
19.5
55
25
7
13
AT1IFUEPD020
AT1IFUEPD020
DIN
20
3/4
20
25
172
60
60x74
91
94
153
17.5
55
25
7
13
AT1IFUEPD025
AT1IFUEPD025
DIN
25
1
25
32
195
70
67x80
100
102
161
18.5
60
25
7
13
AT1IFUEPD032
AT1IFUEPD032
DIN
32
1 1/4
32
40
212
82
67x80
100
102
165
22.5
60
25
7
13
AT1IFUEPD040
AT1IFUEPD040
DIN
40
1 1/2
40
50
276
100
108x108
184
154
238
27.5
85
45
9
15
AT1IFUEPD050
AT1IFUEPD050
DIN
50
2
52
63
308
106
123x123
184
154
254
36.0
85
45
9
15
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D