目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
TPC+a TPCF+a - Oil fill plugs push-fit
Elesa+Ganter
液压系统附件
TPC+a
Powered by
CAD模型選擇
{elesa_ganter/accessories_for_hydraulic_systemes/tpc_a_tpcf_a/tpc_a_tpcf_a.prj},{NB=Oil fill plugs push-fit TPC.26+a},{PARTNUMBER=59885},{DESCRIPTION=TPC.26+a},{DIM01=26},{DIM02=14},{DIM03=35},{DIM04=29.5},{DIM05=6.5},{DIM06=10.5},{DIM07=188},{WEIGHT=35},{DIM077=-},{TYP=2.000},{D1=0.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
[mm]
DIM02
h
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
A
[mm]
WEIGHT
重量
[g]
Oil fill plugs push-fit T...
59865
TPC.20+a
20
14
30
29.0
6.5
10.5
188
27
Oil fill plugs push-fit T...
59885
TPC.26+a
26
14
35
29.5
6.5
10.5
188
35
Oil fill plugs push-fit T...
59905
TPCF.20+a
20
14
30
29.0
6.5
10.5
188
27
Oil fill plugs push-fit T...
59925
TPCF.26+a
26
14
35
29.5
6.5
10.5
188
35
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D